AD6655: IF Diversity Receiver
The AD6655 is a mixed-signal intermediate frequency (IF) receiver consisting of dual 14-bit, 80 MSPS/105 MSPS/125 MSPS/150 MSPS ADCs and a wideband digital downconverter (DDC). The AD6655 is designed ...More
AD6655: IF Diversity Receiver
Product Description
The AD6655 is a mixed-signal intermediate frequency (IF) receiver consisting of dual 14-bit, 80 MSPS/105 MSPS/125 MSPS/150 MSPS ADCs and a wideband digital downconverter (DDC). The AD6655 is designed to support communications applications where low cost, small size, and versatility are desired.
The dual ADC core features a multistage, differential pipelined architecture with integrated output error correction logic. Each ADC features wide bandwidth differential sample-and-hold analog input amplifiers supporting a variety of user-selectable input ranges. An integrated voltage reference eases design considerations. A duty cycle stabilizer is provided to compensate for variations in the ADC clock duty cycle, allowing the converters to maintain excellent performance.
ADC data outputs are internally connected directly to the digital downconverter (DDC) of the receiver, simplifying layout and reducing interconnection parasitics. The digital receiver has two channels and provides processing flexibility. Each receive channel has four cascaded signal processing stages: a 32-bit frequency translator (numerically controlled oscillator (NCO)), a half-band decimating filter, a fixed FIR filter, and an fADC/8 fixed-frequency NCO.
In addition to the receiver DDC, the AD6655 has several functions that simplify the automatic gain control (AGC) function in the system receiver. The fast detect feature allows fast overrange detection by outputting four bits of input level information with short latency.
In addition, the programmable threshold detector allows monitoring of the incoming signal power using the four fast detect bits of the ADC with low latency. If the input signal level exceeds the programmable threshold, the coarse upper threshold indicator goes high. Because this threshold indicator has low latency, the user can quickly turn down the system gain to avoid an overrange condition.
The second AGC-related function is the signal monitor. This block allows the user to monitor the composite magnitude of the incoming signal, which aids in setting the gain to optimize the dynamic range of the overall system.
After digital processing, data can be routed directly to the two external 14-bit output ports. These outputs can be set from 1.8 V to 3.3 V CMOS or as 1.8 V LVDS. The CMOS data can also be output in an interleaved configuration at a double data rate using only Port A.
The AD6655 is available in a 64-lead LFCSP and is specified over the industrial temperature range of −40°C to +85°C.
Product Highlights
- Integrated dual, 14-bit, 150 MSPS ADC.
- Integrated wideband decimation filter and 32-bit complex NCO.
- Fast overrange detect and signal monitor with serial output.
- Proprietary differential input maintains excellent SNR performance for input frequencies up to 450 MHz.
- Flexible output modes, including independent CMOS, interleaved CMOS, IQ mode CMOS, and interleaved LVDS.
- SYNC input allows synchronization of multiple devices.
- 3-bit SPI port for register programming and register readback.
Applications
Data Sheet, Rev. 0, 11/07
- Data Sheet Rev 0, 11/2007 (pdf 3181kB)
- (About Data Sheets)
Features
- SNR = 74.5 dBc (75.5 dBFS) in a 32.7 MHz BW at 70 MHz @ 150 MSPS
- SFDR = 80 dBc to 70 MHz @ 150 MSPS
- 1.8 V analog supply operation
Integrated dual-channel ADC
- Sample rates up to 150 MSPS
- IF sampling frequencies to 450 MHz
- Internal ADC voltage reference
- Integrated ADC sample-and-hold inputs
- Flexible analog input range: 1 V p-p to 2 V p-p
- ADC clock duty cycle stabilizer
- 95 dB channel isolation/crosstalk
- 1.8 V to 3.3 V CMOS output supply or 1.8 V LVDS output supply
- Integer 1-to-8 input clock divider
- Integrated wideband digital downconverter (DDC)
- 32-bit complex, numerically controlled oscillator (NCO)
- Decimating half-band filter and FIR filter
- Supports real and complex output modes - Fast attack/threshold detect bits
- Composite signal monitor
- Energy-saving power-down modes
Find more at our Circuits Library.
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD6655
IF Diversity Receiver
Functional Block Diagram for AD6655
|
Download this Selection Table (pdf, 22,589 bytes) |
|
Last Updated: 9/2007 |
|
| Generic Part # | MSPS | GSM, EDGE/GPRS | CDMA2000 | UMTS | TDS-CDMA | |
|---|---|---|---|---|---|---|
| 1x | 3x | |||||
| AD6620 | 65 | 1 Channel (main and diversity) |
1 Channel 2 samples per chip |
1 Channel with FPGA to finish filtering 2 samples per chip |
1 Channel with FPGA to finish filtering 2 samples per chip |
1 Channel |
| AD6624 | 80 | 4 Channels 2 samples per symbol |
2 Channels 2 samples per chip |
1 Channel with FPGA for serial to parallel conversion 2 samples per chip |
1 Channel with FPGA for serial to parallel conversion 2 samples per chip |
4 Channels 1 sample per chip |
| AD6624A | 100 | 2 Channels with FPGA for serial to parallel conversion 2 samples per chip |
||||
| AD6634 | 80 | 4 Channels 2 samples per symbol |
2 Channels 4 samples per chip Digital AGC |
2 Channels 4 samples per chip Digital AGC |
2 Channels 4 samples per chip Digital AGC |
4 Channels 1 sample per chip |
| AD6635 | 80 | 8 Channels 2 samples per symbol |
4 Channels 4 samples per chip Digital AGC |
4 Channels 4 samples per chip Digital AGC |
4 Channels 4 samples per chip Digital AGC |
8 Channels 1 sample per chip |
| AD6636 | 150 | 6 Channels 4 / 8 samples per symbol |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 1 / 2 / 4 samples per chip |
| back to top | ||||||
| Generic Part # | MSPS | GSM, EDGE/GPRS | CDMA2000 | UMTS | TDS-CDMA | |
|---|---|---|---|---|---|---|
| 1x | 3x | |||||
| AD6622 | 75 |
4 Channels Serial output |
2 Channels Serial output |
1 Channel Serial output |
1 Channel Serial output |
4 Channels Serial output |
| AD6623 | 104 | 4 Channels Modulate using I/Q symbols Direct modulation xPSK Mode switching Power Ramping |
2 Channels (real output) Serial output Includes IIR filter for phase pre-distortion |
2 Channels (real output) Serial output |
2 Channels (real output) Serial output |
4 Channels Serial output Power Ramping Direct modulation |
| AD6633 | 125 | 6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine Includes IIR filter for phase pre-distortion |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
| back to top | ||||||
| Generic Part # | MSPS | GSM, EDGE/GPRS | CDMA2000 | UMTS | TDS-CDMA | |
|---|---|---|---|---|---|---|
| 1x | 3x | |||||
| AD6652 | 65 | 4 Channels 2 samples per symbol |
2 Channels with some external filtering 4 samples per chip Digital AGC |
2 Channels with some external filtering 4 samples per chip Digital AGC |
2 Channels with some external filtering 4 samples per chip Digital AGC |
4 Channels 1 sample per chip |
| AD6653 | 150 | 2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 4 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
| AD6654 | 92.16 | 6 Channels 4 / 8 samples per symbol |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 1 / 2 / 4 samples per chip |
| AD6655 | 150 | 2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 4 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
| back to top | ||||||
| Generic Part # | Master Clock (MSPS min) | Power Supply Voltage (Vnom) | Power Dissipation (mW max) | Description |
|---|---|---|---|---|
| AD9856 | 200 | Single (+3) | 1590 | 200 MHz Quadrature Digital Upconverter With 12-Bit Data Path |
| AD9857 | 200 | Single (3.3 V) | 2029 | 200 MSPS Quadrature Digital Upconverter with 14-bit Data Path |
| AD9957 | 1000 | Multi (1.8, 3.3) | 1800 | 1 GSPS Quadrature Digital Upconverter with 18-Bit IQ Data Path and 14-Bit DAC |
| back to top | ||||
AD6655 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD6655-125EBZ | Prodn | EVALUATION BOARDS | 64 | Comm. | $202.40 | 07/10/2009 | Y | Contact ADI | Add To Cart |
| AD6655-150EBZ | Prodn | EVALUATION BOARDS | 64 | Comm. | $202.40 | 07/10/2009 | Y | Contact ADI | Add To Cart |
| AD6655BCPZ-105 | Prodn | 64 ld LFCSP (9x9mm, 7.10 exposed pad) | 64 | Comm. | $72.36 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD6655BCPZ-150 | Prodn | 64 ld LFCSP (9x9mm, 7.10 exposed pad) | 64 | Comm. | $98.67 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD6655BCPZ-80 | Prodn | 64 ld LFCSP (9x9mm, 7.10 exposed pad) | 64 | Comm. | $48.07 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD6655BCPZRL7-125 | Prodn | 64 ld LFCSP (9x9mm, 7.10 exposed pad) | 64 | Comm. | $84.50 | 08/21/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD6655BCPZRL7-150 | Prodn | 64 ld LFCSP (9x9mm, 7.10 exposed pad) | 64 | Comm. | $98.67 | 08/07/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close