content here.
content here.

AD6624A:  Four-Channel, 100 MSPS Digital Receive Signal Processor (RSP)

Designed for multicarrier, multimode receivers, the AD6624A is part of Analog Devices' SoftCell™ Multicarrier transceiver chipset. It is compatible with the latest IF-Sampling analog-to-digital converters including the AD6640, 12-bit and AD6644/More

AD6624A:  Four-Channel, 100 MSPS Digital Receive Signal Processor (RSP)

Product Description

Designed for multicarrier, multimode receivers, the AD6624A is part of Analog Devices' SoftCell™ Multicarrier transceiver chipset. It is compatible with the latest IF-Sampling analog-to-digital converters including the AD6640, 12-bit and AD6644/AD6645, 14-bit devices. The AD6624 is a four channel (quad) digital receiver signal processor (RSP) with four cascaded signal-processing elements: a frequency translator, two fixed-coefficient decimating filters, and a programmable coefficient decimating filter.

The AD6624A is available in a 196-Lead BGA package.

Applications

  • Wireless Infrastructure: Cellular, PCS, In-Building, WLL
  • GSM, IS-136, AMPS, PHS, EDGE
  • Phased Array Antenna Systems
  • Software Programmable Digital Receivers
  • Communications and Instrumentation
  • Eb

    EVALUATION BOARDS & DEVELOPMENT KITS

    Ts

    TOOLS, SOFTWARE & SIMULATION MODELS

    • 100 MSPS Wideband Input (14-Bit)
    • Four Independent Digital Receivers in a Single Package
    • Digital Re-sampling for non-Integer Decimation Rates
    • 3.3 Volt CMOS
    • Programmable Decimating RAM Coefficient FIR Filters
    • JTAG Boundary Scan, Built in Self Test (BIST) Capability
    • Digital TX/RX: RX
    • Input Sampling (MSPS): 100MSPS
    • Resampler: X
    • Baseband Interface: Serial
    • Input Ports: 2
    • Ouput Ports: 4
    • Package: BGA

    Functional Block Diagram for AD6624A

    Download this Selection Table
    (pdf, 22,589 bytes)

    Last Updated: 9/2007

    DDCs
    Generic Part # MSPS GSM, EDGE/GPRS CDMA2000 UMTS TDS-CDMA
          1x 3x    
    AD6620 65

    1 Channel

    (main and diversity)

    1 Channel

    2 samples per chip

    1 Channel with FPGA to finish filtering

    2 samples per chip

    1 Channel with FPGA to finish filtering

    2 samples per chip

    1 Channel
    AD6624 80

    4 Channels

    2 samples per symbol

    2 Channels

    2 samples per chip

    1 Channel with FPGA for serial to parallel conversion

    2 samples per chip

    1 Channel with FPGA for serial to parallel conversion

    2 samples per chip

    4 Channels

    1 sample per chip

    AD6624A 100

    2 Channels with FPGA for serial to parallel conversion

    2 samples per chip

    AD6634 80

    4 Channels

    2 samples per symbol

    2 Channels

    4 samples per chip

    Digital AGC

    2 Channels

    4 samples per chip

    Digital AGC

    2 Channels

    4 samples per chip

    Digital AGC

    4 Channels

    1 sample per chip

    AD6635 80

    8 Channels

    2 samples per symbol

    4 Channels

    4 samples per chip

    Digital AGC

    4 Channels

    4 samples per chip

    Digital AGC

    4 Channels

    4 samples per chip

    Digital AGC

    8 Channels

    1 sample per chip

    AD6636 150

    6 Channels

    4 / 8 samples per symbol

    6 Channels

    4 samples per chip

    Digital AGC

    6 Channels

    4 samples per chip

    Digital AGC

    6 Channels

    4 samples per chip

    Digital AGC

    6 Channels

    1 / 2 / 4 samples per chip

    back to top
    DUCs
    Generic Part # MSPS GSM, EDGE/GPRS CDMA2000 UMTS TDS-CDMA
          1x 3x    
    AD6622

    75

    4 Channels

    Serial output

    2 Channels

    Serial output

    1 Channel

    Serial output

    1 Channel

    Serial output

    4 Channels

    Serial output

    AD6623 104

    4 Channels

    Modulate using I/Q symbols

    Direct modulation xPSK

    Mode switching

    Power Ramping

    2 Channels (real output)

    Serial output

    Includes IIR filter for phase pre-distortion

    2 Channels (real output)

    Serial output

    2 Channels (real output)

    Serial output

    4 Channels

    Serial output

    Power Ramping

    Direct modulation

    AD6633 125

    6 Channels

    Modulated I/Q data

    VersaCREST™ Crest Reduction Engine

    IF/RF compensation using complex filter

    6 Channels

    Modulated I/Q data

    VersaCREST™ Crest Reduction Engine

    Includes IIR filter for phase pre-distortion

    6 Channels

    Modulated I/Q data

    VersaCREST™ Crest Reduction Engine

    IF/RF compensation using complex filter

    6 Channels

    Modulated I/Q data

    VersaCREST™ Crest Reduction Engine

    IF/RF compensation using complex filter

    6 Channels

    Modulated I/Q data

    VersaCREST™ Crest Reduction Engine

    IF/RF compensation using complex filter

    back to top
    Integrated ADC/DDC Receivers
    Generic Part # MSPS GSM, EDGE/GPRS CDMA2000 UMTS TDS-CDMA
          1x 3x    
    AD6652 65

    4 Channels

    2 samples per symbol

    2 Channels with some external filtering

    4 samples per chip

    Digital AGC

    2 Channels with some external filtering

    4 samples per chip

    Digital AGC

    2 Channels with some external filtering

    4 samples per chip

    Digital AGC

    4 Channels

    1 sample per chip

    AD6653 150

    2 x 6 Channels - external Channelization Filters Required

    Fast Level Detect and Power Monitor

    2 x 12 Channels - external Channelization Filters Required

    Fast Level Detect and Power Monitor

    2 x 6 Channels - external Channelization Filters Required

    Fast Level Detect and Power Monitor

    2 x 4 Channels - external Channelization Filters Required

    Fast Level Detect and Power Monitor

    2 x 12 Channels - external Channelization Filters Required

    Fast Level Detect and Power Monitor

    AD6654 92.16

    6 Channels

    4 / 8 samples per symbol

    6 Channels

    4 samples per chip

    Digital AGC

    6 Channels

    4 samples per chip

    Digital AGC

    6 Channels

    4 samples per chip

    Digital AGC

    6 Channels

    1 / 2 / 4 samples per chip

    AD6655 150

    2 x 6 Channels - external Channelization Filters Required

    Fast Level Detect and Power Monitor

    2 x 12 Channels - external Channelization Filters Required

    Fast Level Detect and Power Monitor

    2 x 6 Channels - external Channelization Filters Required

    Fast Level Detect and Power Monitor

    2 x 4 Channels - external Channelization Filters Required

    Fast Level Detect and Power Monitor

    2 x 12 Channels - external Channelization Filters Required

    Fast Level Detect and Power Monitor

    back to top
    QDUCs
    Generic Part # Master Clock (MSPS min) Power Supply Voltage (Vnom) Power Dissipation (mW max) Description
    AD9856 200 Single (+3) 1590 200 MHz Quadrature Digital Upconverter With 12-Bit Data Path
    AD9857 200 Single (3.3 V) 2029 200 MSPS Quadrature Digital Upconverter with 14-bit Data Path
    AD9957 1000 Multi (1.8, 3.3) 1800 1 GSPS Quadrature Digital Upconverter with 18-Bit IQ Data Path and 14-Bit DAC
    back to top

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.