AD9957: 1 GSPS Quadrature Digital Upconverter with 18-Bit IQ Data Path and 14-Bit DAC
The AD9957 functions as a universal I/Q modulator and agile upconverter for communications systems where cost, size, power consumption, and dynamic performance are critical. The AD9957 integrates a ...More
AD9957: 1 GSPS Quadrature Digital Upconverter with 18-Bit IQ Data Path and 14-Bit DAC
Product Description
The AD9957 functions as a universal I/Q modulator and agile upconverter for communications systems where cost, size, power consumption, and dynamic performance are critical. The AD9957 integrates a high speed, direct digital synthesizer (DDS), a high performance, high speed, 14-bit digital-to-analog converter (DAC), clock multiplier circuitry, digital filters, and other DSP functions onto a single chip. It provides baseband upconversion for data transmission in a wired or wireless communications system.
The AD9957 is the third offering in a family of quadrature digital upconverters (QDUCs) that includes the AD9857 and AD9856. It offers performance gains in operating speed, power consumption, and spectral performance. Unlike its predecessors, it supports a 16-bit serial input mode for I/Q baseband data. The device can alternatively be programmed to operate either as a single tone, sinusoidal source or as an interpolating DAC.
The reference clock input circuitry includes a crystal oscillator, a high speed, divide-by-two input, and a low noise PLL for multiplication of the reference clock frequency.
The user interface to the control functions includes a serial port easily configured to interface to the SPORT of the Blackfin® DSP and profile pins to enable fast and easy shift keying of any signal parameter (phase, frequency, or amplitude).
Applications
Data Sheet, Rev. A, 1/08
- Data Sheet Rev A, 01/2008 (pdf 1212kB)
- (About Data Sheets)
Features
- 1 GSPS internal clock speed (up to 400 MHz analog output)
- Integrated 1 GSPS 14-bit DAC
- 250 MHz I/Q data throughput rate
- Phase noise ≤ −125 dBc/Hz (400 MHz carrier @ 1 kHz offset)
- Excellent dynamic performance >80 dB narrow-band SFDR
- 8 programmable profiles for shift keying
- Multichip synchronization
- See Data Sheet for Additional Information
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD9957
1 GSPS Quadrature Digital Upconverter with 18-Bit IQ Data Path and 14-Bit DAC
Other Diagrams for AD9957
1 GSPS Quadrature Digital Upconverter with 18-Bit IQ Data Path and 14-Bit DAC
AD9957 Pin Configuration
Functional Block Diagram for AD9957
| Part# | Master fclk | Resolution (Bits) | SNR (dB) | Nominal Supply (V) | I Supply total (max) | FS Iout (mA nom) | Compliance Range (V) | REFCLK Multiplier | I/O Interface | Price* (1000-4999) | Function | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD9856 | 200MHz | 12 | n/a | Single(+3) | 530mA | 10 | 1.5 | Yes | Parallel | $15.47 | DDS, Modulator, Quadrature Dig Upconv | CMOS, 12-Bit, 200 MHz, Quadrature Digital Upconverter |
| AD9857 | 200MHz | 14 | n/a | Single(+3.3) | 615mA | 20 | 1 | Yes | Serial | $15.58 | DDS, Modulator, Quadrature Dig Upconv | CMOS, 200 MSPS, 14-Bit Quadrature Digital Upconverter |
| AD9957 | 1000MHz | 14 | - | Multi(+1.8, +3.3) | 759mA | 20 | 0.5 | Yes | Serial | $21.25 | Modulator, Quadrature Dig Upconv | 1 GSPS Quadrature Digital Upconverter with 18-Bit IQ Data Path and 14-Bit DAC |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD9957 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9957/PCBZ | Prodn | EVALUATION BOARDS | 100 | Comm. | $400.00 | 07/10/2009 | Y | Contact ADI | Add To Cart |
| AD9957BSVZ | Prodn | 100 ld TQFP w/ 5mm exposed pad | 100 | Ind | $21.25 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9957BSVZ-REEL | Prodn | 100 ld TQFP w/ 5mm exposed pad | 100 | Ind | $21.25 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close