Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR3440

PRODUCTION

Micro-Power, High-Accuracy 4.096V Voltage Reference

Viewing:

Part Details

  • Initial accuracy: ± 0.1%
  • Max. temp. coefficient: 8 ppm /°C
  • Operating temperature: −40°C – +125 °C
  • Output current: +10 mA source/−3 mA sink
  • Low quiescent current: 100 μA (max)
  • Low dropout voltage: 250 mV @ 2 mA
  • Output noise (0.1 – 10 Hz): <10 μVp-p at 1.2 V (typical)
  • 6-lead SOT-23
ADR3440
Micro-Power, High-Accuracy 4.096V Voltage Reference
ADR34xx Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Reference Designs

4-Channel Thermocouple and RTD Circuit
CN0287 Circuits from the lab

Isolated 4-Channel, Thermocouple/RTD Temperature Measurement System with 0.5°C Accuracy

Features and Benefits

  • 4-Channel Thermocouple/RTD Measurements
  • Fully Isolated
  • Input Protection
CN0287
Isolated 4-Channel, Thermocouple/RTD Temperature Measurement System with 0.5°C Accuracy
4-Channel Thermocouple and RTD Circuit

Latest Discussions

Recently Viewed