MAXM17574

LAST TIME BUY

4.5V to 60V, 3A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor

Highly Integrated DC-DC Power Module Enables Ease of Design and Small-Solution Footprint

Viewing:

Overview

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
    • Integrated Synchronous Step-Down DC-DC converter
    • Integrated Inductor
    • Integrated Compensation Components
  • Saves Board Space in Space-Constrained Applications
    • Complete Integrated Step-Down Power Supply in a Single Package
    • Small Profile 9mm x 15mm x 2.92mm SiP Package
    • Simplified PCB Design with Minimal External BOM Components
  • Offers Flexibility for Power-Design Optimization
    • Wide Input-Voltage Range from 4.5V to 60V
    • Output-Voltage Adjustable Range from 0.9V to 15V
    • Adjustable Frequency with External Frequency Synchronization (100kHz to 2.2MHz)
    • Soft-Start Programmable
    • Auxiliary bootstrap LDO for improved Efficiency
    • Optional Programmable EN/UVLO
  • Operates Reliably in Adverse Industrial Environments
    • Integrated Thermal Protection
    • Hiccup Mode Overload Protection
    • Active-Low RESET Output-Voltage Monitoring
    • High Industrial Ambient Operating Temperature Range (-40°C to +125°C) / Junction Temperature Range (-40°C to +150°C)
    • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions
MAXM17574
4.5V to 60V, 3A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor
MAXM17574: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Open Tool

SIMPLIS Models 1


Evaluation Kits

MAXM17574EVKIT

Evaluation Kit for the MAXM17574 5V Output Application

Features and Benefits

  • Highly Integrated Solution with Built-In Shielded Inductor
  • Wide 10V to 60V Input Range
  • Programmed 5V Output, Up To 3A Output Current
  • High 93% Efficiency (VIN = 12V, VOUT = 5V at 1.0A)
  • 650kHz Switching Frequency
  • EN/UVLO Input, Resistor-Programmable UVLO Threshold
  • Programmed 4ms Soft-Start Time
  • Selectable PWM And DCM Modes
  • Open-Drain Active-Low RESET Output Pulled Up To 5V VCC
  • Provision for External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested
  • CISPR-22 Class B Compliant

Product Details

The MAXM17574 5V-output evaluation kit (EV kit) provides a proven design to evaluate the MAXM17574 high-voltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for 5V output at load currents up to 3A and features a 650kHz switching frequency for optimum efficiency and component size. The EV kit features an adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization. The MAXM17574 module data sheet provides a complete description of the part that should be read in conjunction with this data sheet prior to operating the EV kit. For full module features, benefits and parameters for the IC, refer to the MAXM17574 data sheet.

Applications

  • Base Station Point-of-Load Regulator
  • Distributed Supply Regulation
  • FPGA and DSP Point-of-Load Regulator
  • HVAC and Building Control
  • Industrial Power Supplies

MAXM17574EVKIT
Evaluation Kit for the MAXM17574 5V Output Application

Latest Discussions

No discussions on MAXM17574 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed