MAXM17536

RECOMMENDED FOR NEW DESIGNS

4.5V to 60V, 4A High-Efficiency, DC-DC Step-Down SiP Power Module with Integrated Inductor

High-Efficiency Synchronous Buck Regulator Offers Balance of High Performance, Wide Temperature Range, and Small Size

Viewing:

Overview

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
    • Integrated Synchronous Step-Down DC-DC Converter
    • Integrated Inductor
    • Integrated FETs
    • Integrated Compensation Components
  • Saves Board Space in Space-Constrained Applications
    • Complete Integrated Step-Down Power Supply in a Single Package
    • Small Profile, 9mm x 15mm x 4.32mm SiP Package
    • Simplified PCB Design with Minimal External BOM Components
  • Offers Flexibility for Power-Design Optimization
    • Wide Input-Voltage Range from 4.5V to 60V
    • Output-Voltage Adjustable Range from 0.9V to 12V
    • Adjustable Frequency with External Frequency Synchronization (100kHz to 2.2MHz)
    • PWM, PFM, or DCM Current-Mode Control
    • Programmable Soft-Start
    • Auxiliary Bootstrap LDO for Improved Efficiency
    • Optional Programmable EN/UVLO
  • Operates Reliably in Adverse Environments
    • Integrated Thermal Protection
    • Hiccup Mode Overload Protection
    • RESET Pulled Low Output-Voltage Monitoring
    • Ambient Operating Temperature Range (-40°C to +125°C)/ Junction Temperature Range (-40°C to +150°C)
    • Complies with CISPR22 (EN55022) Class B Conducted and Radiated Emissions
MAXM17536
4.5V to 60V, 4A High-Efficiency, DC-DC Step-Down SiP Power Module with Integrated Inductor
MAXM17536: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAXM17536EVKIT

Evaluation Kit for the MAXM17536 5V Output

Features and Benefits

  • Wide 7V to 60V Input Range
  • Highly Integrated Solution with Built-In Shielded Inductor
  • Programmed 5V Output, Up To 4A Output Current
  • 450kHz Switching frequency
  • MAXM17536 Offers High 92.1% Efficiency (VIN = 24V, VOUT = 5V, IOUT = 2.5A)
  • All Ceramic Capacitors and Ultra-Compact Solution
  • Selectable PWM, DCM, and PFM Modes
  • Programmable 4ms Soft-Start Time and Prebias Startup
  • Open-Drain RESET Output Pulled Up To 5V VCC
  • Programmable EN/UVLO Threshold
  • Provision for External Frequency Synchronization
  • Hiccup Overcurrent Protection (OCP)
  • Overtemperature Protection (OTP)
  • -40°C to +125°C Industrial Temperature Range
  • Complies with CISPR22 (EN55022) Class B Conducted and Radiated Emissions

Product Details

The Himalaya series of voltage regulator ICs and power modules enable cooler, smaller, and simpler power-supply solutions. The MAXM17536EVKIT# 5V-output evaluation kit (EV kit) is a demonstration circuit of the MAXM17536 60V, 4A high-efficiency, current-mode, synchronous stepdown DC-DC switching power module. The EV kit operates over a wide input-voltage of 7V to 60V and provides up to 4A load current with a 5V-output voltage. The EV kit is programmed to switch at a frequency of 450kHz. The module is simple to use and easily configurable with minimal external components. It features cycle-by-cycle peak current-limit protection, undervoltage lockout (EN/UVLO), and thermal shutdown.

The EV kit comes with the compact 29-pin 15mm x 9mm x 4.32mm SiP package MAXM17536 module installed and is rated to operate over the full industrial -40°C to +125°C temperature range.

The MAXM17536 module data sheet provides a complete description of the part that should be read in conjunction with this data sheet prior to operating the EV kit. For full module features, benefits and parameters, refer to the MAXM17536 data sheet.

Applications

  • Base-Station Point-of-Load Regulator
  • Distributed Supply Regulation
  • FPGA and DSP Point-of-Load Regulator
  • HVAC and Building Control Systems
  • Test and Measurement Equipment

MAXM17536EVKIT
Evaluation Kit for the MAXM17536 5V Output

Latest Discussions

No discussions on MAXM17536 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed