Overview

Features and Benefits

  • Wide 7V to 60V Input Range
  • Highly Integrated Solution with Built-In Shielded Inductor
  • Programmed 5V Output, Up To 4A Output Current
  • 450kHz Switching frequency
  • MAXM17536 Offers High 92.1% Efficiency (VIN = 24V, VOUT = 5V, IOUT = 2.5A)
  • All Ceramic Capacitors and Ultra-Compact Solution
  • Selectable PWM, DCM, and PFM Modes
  • Programmable 4ms Soft-Start Time and Prebias Startup
  • Open-Drain RESET Output Pulled Up To 5V VCC
  • Programmable EN/UVLO Threshold
  • Provision for External Frequency Synchronization
  • Hiccup Overcurrent Protection (OCP)
  • Overtemperature Protection (OTP)
  • -40°C to +125°C Industrial Temperature Range
  • Complies with CISPR22 (EN55022) Class B Conducted and Radiated Emissions

Product Details

The Himalaya series of voltage regulator ICs and power modules enable cooler, smaller, and simpler power-supply solutions. The MAXM17536EVKIT# 5V-output evaluation kit (EV kit) is a demonstration circuit of the MAXM17536 60V, 4A high-efficiency, current-mode, synchronous stepdown DC-DC switching power module. The EV kit operates over a wide input-voltage of 7V to 60V and provides up to 4A load current with a 5V-output voltage. The EV kit is programmed to switch at a frequency of 450kHz. The module is simple to use and easily configurable with minimal external components. It features cycle-by-cycle peak current-limit protection, undervoltage lockout (EN/UVLO), and thermal shutdown.

The EV kit comes with the compact 29-pin 15mm x 9mm x 4.32mm SiP package MAXM17536 module installed and is rated to operate over the full industrial -40°C to +125°C temperature range.

The MAXM17536 module data sheet provides a complete description of the part that should be read in conjunction with this data sheet prior to operating the EV kit. For full module features, benefits and parameters, refer to the MAXM17536 data sheet.

Applications

  • Base-Station Point-of-Load Regulator
  • Distributed Supply Regulation
  • FPGA and DSP Point-of-Load Regulator
  • HVAC and Building Control Systems
  • Test and Measurement Equipment

Applicable Parts