MAX9810

Electret Condenser Microphone Cartridge Preamplifier

The MAX9810 microphone preamplifier is intended for use inside electret condenser microphone (ECM) cartridges. The MAX9810 replaces the FET currently used with a high-gain, high-noise rejection, low output-impedance amplifier.

Viewing:

Overview

  • Replaces FET in Electret Condenser Microphone
  • 2.3V to 5.5V Single-Supply Operation
  • Low-Impedance Output (<0.4Ω)
  • High PSRR: 82dB
  • Three High-Gain Options:
    • MAX9810A: 24dB
    • MAX9810B: 27dB
    • MAX9810C: 30dB
  • Internal Bias Voltage
  • Low Supply Current (670µA)
  • Rail-to-Rail Output
  • No Output Phase Reversal During Overload Conditions
  • Available in a Tiny 4-Bump UCSP
MAX9810
Electret Condenser Microphone Cartridge Preamplifier
MAX9810: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9810 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed