MAX9787

Obsolete

2.2W Stereo Audio Power Amplifier with Analog Volume Control

High PSRR, Low 0.01% Total Harmonic Distortion (THD)

Viewing:

Overview

  • Class AB, 2.2W, Stereo BTL Speaker Amplifiers
  • Analog Volume Control
  • BEEP Input with Glitch Filter
  • 5V Single-Supply Operation
  • High 90dB PSRR
  • Low-Power Shutdown Mode
  • Industry-Leading Click-and-Pop Suppression
  • Low 0.01% THD+N at 1kHz
  • Short-Circuit and Thermal Protection
  • Selectable-Gain Settings
  • Space-Saving 28-Pin TQFN (5mm x 5mm x 0.8mm)
MAX9787
2.2W Stereo Audio Power Amplifier with Analog Volume Control
MAX9787: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9787 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed