MAX9779

2.6W Stereo Audio Power Amplifier and DirectDrive Headphone Amplifier

Viewing:

Overview

  • No DC-Blocking Capacitors Required—Provides Industry's Most Compact Notebook Audio Solution
  • PC2001 Compliant
  • 5V Single-Supply Operation
  • Class AB 2.6W Stereo BTL Speaker Amplifiers
  • 110mW DirectDrive Headphone Amplifiers
  • High 90dB PSRR
  • Low-Power Shutdown Mode
  • Industry-Leading Click-and-Pop Suppression
  • Low 0.01% THD+N at 1kHz
  • Short-Circuit and Thermal-Overload Protection
  • Selectable Gain Settings (15dB, 16.5dB, 18dB, and 19.5dB)
  • ±8kV ESD-Protected Headphone Driver Outputs
  • Available in Space-Saving, Thermally Efficient Package
    • 28-Pin Thin QFN (5mm x 5mm x 0.8mm)
MAX9779
2.6W Stereo Audio Power Amplifier and DirectDrive Headphone Amplifier
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9779 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed