MAX9767

Obsolete

750mW Audio Amplifiers with Headphone Amp, Microphone Preamp, and Input Mux

750mW Audio Amplifier with Headphone Amp, Microphone Preamp, and Mux Optimized for Portable Audio Applications

Viewing:

Overview

  • 750mW BTL Stereo Speaker Amplifier
  • 65mW Stereo Headphone Amplifier
  • 2.7V to 5.5V Single-Supply Operation
  • Click-and-Pop Suppression
  • Low 0.003% THD+N
  • Low Quiescent Current: 13mA
  • Low-Power Shutdown Mode: 5µA
  • MUTE Function
  • Headphone Sense Input
  • Stereo 2:1 Input Multiplexer
  • Optional 2-Wire, I²C-Compatible, or Parallel Interface
  • Small 32-Pin Thin QFN (5mm x 5mm x 0.8mm) Package
MAX9767
750mW Audio Amplifiers with Headphone Amp, Microphone Preamp, and Input Mux
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9767 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed