MAX9727

Obsolete

Quad Audio Line Driver with 3VRMS Output

Quad Audio Line Driver that Outputs 2VRMS Signals with a Single 5V Supply (1.6VRMS with VDD of 3.3V)

Viewing:

Overview

  • 2.7V to 5.5V Single-Supply Operation
  • High 100dB PSRR
  • 109dB Signal-to-Noise Ratio (SNR)
  • Ground-Referenced Outputs
  • No Audible Clicks or Pops at Power-Up/Down
  • Differential Inputs
  • 3VRMS into 1kΩ Load at 5V
  • 2VRMS into 1kΩ Load at 3.3V
  • 3mA Supply Current Per Channel
  • Unity-Gain Stable
  • 100nA Low-Power Shutdown Mode
  • CLOAD Drive > 220pF
  • ±8kV HBM ESD-Protected Outputs
MAX9727
Quad Audio Line Driver with 3VRMS Output
MAX9727: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX9727EVKIT

Evaluation Kit for the MAX9727

Features and Benefits

  • 2.7V to 5.5V Single-Supply Operation
  • Ground-Referenced Outputs
  • EV Kit with Four Easily Configured General-Purpose Op Amps
  • Drives 3VRMS into 1kΩ Load at 5V Supply
  • 109dB Signal-to-Noise Ratio (SNR)
  • No Audible Clicks or Pops at Power-Up/Down
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX9727 evaluation kit (EV kit) is a fully assembled and tested PCB that configures the MAX9727 as four general-purpose op amps. The EV kit provides the components to operate the MAX9727 as an inverting amplifier, a noninverting amplifier, a difference amplifier, or as an integrator.

The MAX9727 EV kit operates from a 2.7V to 5.5VDC power supply. The DirectDrive® feature of the MAX9727 provides outputs that swing above and below ground without DC-blocking capacitors on the output.

Applications

  • A/V Receivers
  • CD and DVD Players
  • Consumer and Professional Audio Equipment
  • Portable Audio Devices
  • Set-Top Boxes
  • Soundcards

MAX9727EVKIT
Evaluation Kit for the MAX9727

Latest Discussions

No discussions on MAX9727 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed