MAX9725

PRODUCTION

1V, Low-Power, DirectDrive, Stereo Headphone Amplifier with Shutdown

Viewing:

Overview

  • Low Quiescent Current:
    • 2.1mA (MAX9725A–MAX9725D)
    • 2.3mA (MAX9725E)
  • Single-Cell, 0.9V to 1.8V Single-Supply Operation
  • Fixed Gain Eliminates External Feedback Network
    • MAX9725A: -2V/V
    • MAX9725B: -1.5V/V
    • MAX9725C: -1V/V
    • MAX9725D: -4V/V
  • Adjustable Gain with External Input and Feedback Resistors
    • MAX9725E: Minimum Stable Gain of -1V/V
  • Ground-Referenced Outputs Eliminate DC Bias
  • No Degradation of Low-Frequency Response Due to Output Capacitors
  • 20mW per Channel into 32Ω
  • Low 0.006% THD+N
  • High PSRR (80dB at 1kHz)
  • Integrated Click-and-Pop Suppression
  • Low-Power Shutdown Control
  • Short-Circuit Protection
  • ±8kV ESD-Protected Amplifier Outputs
  • Available in Space-Saving Packages
    • 12-Bump UCSP (1.54mm x 2.02mm x 0.6mm)
    • 12-Pin Thin QFN (4mm x 4mm x 0.8mm)
MAX9725
1V, Low-Power, DirectDrive, Stereo Headphone Amplifier with Shutdown
MAX9725: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX9725EEVKIT

Evaluation Kit for the MAX9725A, MAX9725B, MAX9725C, MAX9725D, and MAX9725E

Features and Benefits

  • No DC-Blocking Output Capacitors Required
  • 0.9V to 1.8V Operation
  • Adjustable -1.82V/V Gain
  • 20mW per Channel into a 32Ω Load
  • Low 0.006% THD+N
  • Fully Assembled and Tested

Product Details

The MAX9725E evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that uses the MAX9725E IC to drive a stereo headphone in portable applications. The MAX9725E is a low-power stereo headphone amplifier with adjustable gain and DirectDrive® outputs. Maxim's DirectDrive technology eliminates the need for bulky DC blocking capacitors at the output of the amplifier.

The EV kit is configured for a -1.82V/V gain and is designed to operate from a 0.9V to 1.8V DC power supply. The EV kit is capable of delivering up to 20mW per channel into a 32Ω load and achieves 0.006% THD+N.

The MAX9725E EV kit can also be used to evaluate the MAX9725A, MAX9725B, MAX9725C, or MAX9725D fixed-gain amplifiers. Contact Maxim for free samples of the MAX9725A, MAX9725B, MAX9725C, or MAX9725D. See the Part Selection Table in the full data sheet for IC ordering information. The MAX9725_ IC temperature range is -40°C to +85°C.

Applications

  • Cell Phones
  • MP3 Players
  • PDAs
  • Portable Audio Equipment
  • Smartphones

MAX9725EEVKIT
Evaluation Kit for the MAX9725A, MAX9725B, MAX9725C, MAX9725D, and MAX9725E

Latest Discussions

No discussions on MAX9725 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed