MAX9712

Obsolete

500mW, Low EMI, Filterless, Class D Audio Amplifier

500mW, Low-EMI, Filterless, Class D Audio Amplifier Ideal for Portable Applications

Viewing:

Overview

  • Filterless Amplifier Passes FCC Radiated Emissions Standards with 100mm of Cable
  • Unique Spread-Spectrum Mode Offers 5dB Emissions Improvement Over Conventional Methods
  • Optional External SYNC Input
  • Simple Master-Slave Setup for Stereo Operation
  • 85% Efficiency
  • Up to 500mW into 8Ω
  • Low 0.01% THD+N
  • High PSRR (72dB at 217Hz)
  • Integrated Click-and-Pop Suppression
  • Low Quiescent Current (4mA)
  • Low-Power Shutdown Mode (0.1µA)
  • Short-Circuit and Thermal-Overload Protection
  • Available in Thermally Efficient, Space-Saving Packages
    • 10-Pin TDFN (3mm x 3mm x 0.8mm)
    • 10-Pin µMAX
    • 12-Bump UCSP (1.5mm x 2mm x 0.6mm)
MAX9712
500mW, Low EMI, Filterless, Class D Audio Amplifier
MAX9712: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX9700BEVKIT

Evaluation Kit for the MAX9700A, MAX9700B, MAX9700C, MAX9700D, and MAX9712

Features and Benefits

  • Filterless Operation Passes FCC Radiated Emissions
  • Evaluates the MAX9700A/B/C/D or MAX9712 (with IC Replacement)
  • 2.5V to 5.5V Single-Supply Operation
  • Up to 94% Efficiency
  • Drives 1.2W into 8Ω Speaker at 1% THD+N
  • Differential or Single-Ended Inputs
  • Selectable Switching Frequency
  • 0.1µA Shutdown Current
  • Small 10-Pin TDFN Package
  • Also Available in 10-Pin µMAX® and 12-Bump UCSP™ Packages
  • Fully Assembled and Tested

Product Details

The MAX9700B evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX9700B filterless class D amplifier to drive a mono bridge-tied-load (BTL) speaker in portable audio applications. Designed to operate from a 2.5V to 5.5V DC power supply, the EV kit is capable of delivering 1.2W into an 8Ω load.

The EV kit accepts differential or single-ended input signals. The EV kit provides an option to select between different switching frequency modes of operation. The MAX9700B EV kit also evaluates the MAX9700A/MAX9700C/MAX9700D and the MAX9712.

Applications

  • Cell Phones
  • MP3 Players
  • PDAs
  • Portable Audio

MAX9700BEVKIT
Evaluation Kit for the MAX9700A, MAX9700B, MAX9700C, MAX9700D, and MAX9712

Latest Discussions

No discussions on MAX9712 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed