MAX969

PRODUCTION

Single/Dual/Quad, Micropower, Ultra-Low-Voltage, Rail-to-Rail I/O Comparators

Viewing:

Overview

  • Ultra-Low Single-Supply Operation down to +1.6V
  • Rail-to-Rail Common-Mode Input Voltage Range
  • 3µA Quiescent Supply Current per Comparator
  • Open-Drain Outputs Swing Beyond VCC
  • 1.235V ±1.5% Precision Internal Reference (MAX965/967/968/969)
  • 10µs Propagation Delay (50mV overdrive)
  • Available in Space-Saving Packages:
    • 8-Pin µMAX (MAX965–MAX968)
    • 16-Pin QSOP (MAX969/MAX970)
MAX969
Single/Dual/Quad, Micropower, Ultra-Low-Voltage, Rail-to-Rail I/O Comparators
MAX965, MAX966, MAX967, MAX968, MAX969, MAX970: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX969 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed