MAX9532

Obsolete

DirectDrive Video Amplifier with Short-to-Battery Protection

Offers Excellent Video Quality and Reliability for Automotive Use

Viewing:

Overview

  • Short-to-Battery Protection on Video Output (Up to 18V)
  • DirectDrive Sets Video Output Black Level Near Ground
  • DirectDrive Eliminates DC-Blocking Capacitors at the Output
  • 3.3V Single-Supply Operation
  • Reconstruction Filter with 9.5MHz Passband and 42dB Attenuation at 27MHz
  • DC-Coupled Input/Output
  • Transparent Input Sync-Tip Clamp
  • 4V/V Internal Fixed Gain
MAX9532
DirectDrive Video Amplifier with Short-to-Battery Protection
MAX9532: Simple Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9532 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed