MAX8811

Obsolete

High-Speed, Dual-Phase Driver with Integrated Boost Diodes

High Gate-Drive Strength Provides Extremely Fast Rise and Fall Times, Allowing Designers to Use Either Low-Cost (High Gate Capacitance) MOSFETs or Drive Multiple Parallel MOSFETs in High-Current Applications

Viewing:

Overview

  • Dual-Phase Synchronous Buck Driver
  • Integrated Bootstrap Diodes
  • Up to 26V System Input Voltage
  • 6A Peak Gate Drive Current
  • Capable of 30A per Phase
  • 0.4Ω/0.9Ω Low-Side, 0.7Ω/1.0Ω High-Side Drivers (typ)
  • Typical 11ns Rise/Fall Times with 3000pF Load
  • Adaptive Dead-Time Control
  • User-Programmable Delay Time
  • Enable Function with 0.04µA (typ) Quiescent Current in Shutdown
  • Space-Saving, Lead-Free, 16-Pin QSOP
MAX8811
High-Speed, Dual-Phase Driver with Integrated Boost Diodes
MAX8811: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
MAX8515 PRODUCTION Wide-Input 0.6V Shunt Regulators for Isolated DC-DC Converters
Switching Regulators & Controllers 5
MAX8810A Obsolete VRD11/VRD10, K8 Rev F 2/3/4-Phase PWM Controllers with Integrated Dual MOSFET Drivers
MAX1954 PRODUCTION Low-Cost, High-Frequency, Current-Mode PWM Buck Controllers
MAX8578 PRODUCTION 3V to 28V Input, Low-Cost, Hysteretic Synchronous Step-Down Controllers
MAX8809A Obsolete VRD11/VRD10, K8 Rev F 2/3/4-Phase PWM Controllers with Integrated Dual MOSFET Drivers
MAX8552 PRODUCTION High-Speed, Wide-Input, Single-Phase MOSFET Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8811 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed