MAX8740

NOT RECOMMENDED FOR NEW DESIGNS

TFT-LCD Step-Up DC-DC Converter

Viewing:

Overview

  • 90% Efficiency
  • Adjustable Output from VIN to 28V
  • 2.6V to 5.5V Input Supply Range
  • Input Supply Undervoltage Lockout
  • Pin-Programmable 640kHz/1.2MHz Switching Frequency
  • Programmable Soft-Start
  • 0.1µA Shutdown Current
  • Small, 10-Pin Thin DFN Package
  • MAX8740
    TFT-LCD Step-Up DC-DC Converter
    MAX8740: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Switching Regulators & Controllers 2
    MAX1790 NOT RECOMMENDED FOR NEW DESIGNS Low-Noise Step-Up DC-DC Converters
    MAX8727 Obsolete TFT-LCD Step-Up DC-DC Converter
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX8740 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed