Products
MAX807M
Full-Featured µP Supervisory Circuit with ±1.5% Reset Accuracy
Viewing:
Overview
- Precision 4.675V (MAX807L), 4.425V (MAX807M), or 4.575V (MAX807N) Voltage Monitoring
- 200ms Power-OK/Reset Time Delay
- RESET-bar and RESET Outputs
- Independent Watchdog Timer
- 1µA Standby Current
- Power Switching
- 250mA in VCC Mode
- 20mA in Battery-Backup Mode
- On-Board Gating of Chip-Enable Signals;
- 2ns CE Gate Propagation Delay
- MaxCap® and SuperCap Compatible
- Voltage Monitor for Power Fail
- Backup-Battery Monitor
- Guaranteed active-low RESET Valid to VCC = 1V
- ±1.5% Low-Line Threshold Accuracy 52mV above Reset Threshold
The MAX807 microprocessor (µP) supervisory circuit reduces the complexity and number of components needed to monitor power-supply and battery-control functions in µP systems. A 70µA supply current makes the MAX807 ideal for use in portable equipment, while a 2ns chip-enable propagation delay and 250mA output current capability (20mA in battery-backup mode) make it suitable for larger, higher-performance equipment.
The MAX807 comes in 16-pin DIP, SO, and TSSOP packages, and provides the following functions:
µP reset. The active-low RESET output is asserted during power-up, power-down, and brownout conditions, and is guaranteed to be in the correct state for VCC down to 1V. Active-high RESET output. Manual-reset input. Two-stage power-fail warning. A separate low-line comparator compares VCC to a threshold 52mV above the reset threshold. This low-line comparator is more accurate than those in previous µP supervisors. Backup-battery switchover for CMOS RAM, real-time clocks, µPs, or other low-power logic. Write protection of CMOS RAM or EEPROM. 2.275V threshold detector provides for power-fail warning and low-battery detection, or monitors a power supply other than +5V. BATT OK status flag indicates that the backup-battery voltage is above +2.275V. Watchdog-fault outputasserted if the watchdog input has not been toggled within a preset timeout period.
Applications
- Computers: Desktop, Workstation, Server
- Controllers
- Critical µP Monitoring
- Intelligent Instruments
- Portable Battery-Powered Equipment
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 5 | ||
| MAX801 | PRODUCTION | 8-Pin µP Supervisory Circuits with ±1.5% Reset Accuracy |
| MAX808 | PRODUCTION | 8-Pin µP Supervisory Circuits with ±1.5% Reset Accuracy |
| MAX814 | PRODUCTION | ±1% Accuracy, Low-Power, +3V and +5V µP Supervisory Circuits |
| MAX815 | PRODUCTION | ±1% Accuracy, Low-Power, +3V and +5V µP Supervisory Circuits |
| MAX816 | PRODUCTION | ±1% Accuracy, Low-Power, +3V and +5V µP Supervisory Circuits |
Latest Discussions
No discussions on MAX807M yet. Have something to say?
Start a Discussion on EngineerZone®