MAX804R

3.0V/3.3V Microprocessor Supervisory Circuits

Industry's-First Battery-Backup Supervisor for 3.3V/3.0V Systems

Viewing:

Overview

  • Active-Low RESET and RESET Outputs
  • Manual Reset Input
  • Precision Supply-Voltage Monitor
  • 200ms Reset Time Delay
  • Watchdog Timer (1.6sec timeout)
  • Battery-Backup Power Switching-Battery Can Exceed VCC in Normal Operation
  • 40µA VCC Supply Current
  • 1µA Battery Supply Current
  • Voltage Monitor for Power-Fail or Low-Battery Warning
  • Guaranteed Active-Low RESET Assertion to VCC = 1V
  • 8-Pin DIP and SO Packages
MAX804R
3.0V/3.3V Microprocessor Supervisory Circuits
MAX690T: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Supervisory Circuits & Reset ICs 4
MAX6361 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX6362 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX6363 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX6364 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX804R yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed