MAX786R

Dual-Output Power Supply Controller for Notebook Computers

Dual-Output 3.3V and 5V Notebook Power Supply Provide Up to 50W with >90% Efficiency

Viewing:

Overview

  • Dual PWM Buck Controllers (+3.3V and +5V)
  • Two Precision Comparators or Level Translators
  • 95% Efficiency
  • 420µA Quiescent Current, 70µA in Standby (linear regulators alive)
  • 25µA Shutdown Current (+5V linear alive)
  • 5.5V to 30V Input Range
  • Small SSOP Package
  • Fixed Output Voltages:
    • 3.3V (standard)
    • 3.45V (High-Speed Pentium®)
    • 3.6V (PowerPC®)
MAX786R
Dual-Output Power Supply Controller for Notebook Computers
MAX786, MAX786R, MAX786S: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
MAX782 Obsolete Triple-Output Power Supply Controller for Notebook Computers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX786R yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed