MAX77829

LAST TIME BUY

Companion PMIC for Smartphone and Tablet

Highly Integrated PMIC Combines a Switching Charger, a Backlight Driver, and a Flash LED Driver into Single IC

Viewing:

Overview

  • Highly Integrated Solution
    • Single Input Switched Mode Charger
    • Camera Flash and Torch LED Driver, Dual-Channel 750mA/ch
    • Two-String White LED Backlight Driver, 25mA/ch, 35V OVP
    • One Safeout LDO
  • Single High Efficient Switched Mode Charger
    • Supporting Up to 2.0A Charging Current Capability
    • Input-Voltage-Based Automatic Input Current Limit (AICL) Power Management
    • System Voltage Regulator/Battery Charger with External Power Path
    • Various Charging Protection Features
  • Single Input Accommodating Standard USB and High Input Voltage Adaptor
    • 22V Absolute Maximum Input Voltage Rating,
    • Up to +9.4V Maximum Operating Input Voltage
  • USB OTG Capability
    • Reverse Boost Support, Up to 900mA at +5V
    • Programmable Reverse Boost Output Voltage (Up to 5.8V)
  • Flexible Programmability
    • I2C 2.0 Serial Interface
  • Compact Package
    • 3.64mm x 3.24mm WLP, 8 x 7 Array, 56-Bumps, 0.4mm Pitch
MAX77829
Companion PMIC for Smartphone and Tablet
MAX77829: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX77829EVKIT

Evaluation Kit for the MAX77829

Features and Benefits

  • EV Kit Includes All the Necessary Components for Device Operation in Addition to Many Components for Added Flexibility and Ease of Use
  • Easy-to-Use Pushbutton Interface for On/Off Control
  • Assembled and Tested
  • Test Points Allowing Convenient Access to Nodes of Interest
  • Lead-Free and RoHS Compliant
  • Jumper Headers Acting as Both Test Points and Shunts

Product Details

The MAX77829 is a high-performance companion PMIC for the latest 3G/4G smartphones and tablets. The PMIC includes a single input 2.0A switched-mode charger with reverse boost capability and adapter input protection up to 22V (DC) for one-cell lithium ion (Li+) battery, a safeout LDO, and WLED backlight driver supporting up to 25mA/string, 35V output voltage. It also features a dual-channel 1.5A (combined, 750mA/ch) flash LED driver (with torch mode included).

The MAX77829 evaluation kit (EV kit) is a fully assembled and tested printed circuit board that demonstrates the functionality and performance of MAX77829. The EV kit allows for easy evaluation of each block and feature. In the package, one set of MINIQUSB from Maxim (serves as an I2C to USB interface) is provided with the MAX77829 EV kit for easy testing.

Windows®-based software provides a user-friendly interface to exercise the features of the MAX77829. This software offers a graphical user interface (GUI) as well as aregister-based interface.

Applications

  • Other Li-Ion Battery Power Handheld Devices
  • Smartphone and Tablets

MAX77829EVKIT
Evaluation Kit for the MAX77829

Latest Discussions

No discussions on MAX77829 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed