MAX77533

RECOMMENDED FOR NEW DESIGNS

14V Input, 1.5A High-Efficiency Buck Converter with 9μA ISUP

Save Power and Board Space with Small Solution Size

Viewing:

Overview

  • 1.5A Single Channel Buck Regulator
  • 3V to 14V Input Voltage Range
  • Output Voltage Range
    • 0.8V to 5V I2C Programmable in 50mV Steps Internal Feedback
    • 1.2V, 1.8V, or 3.3V Factory Preset Options Internal Feedback
    • 0.8V to 99%VSUP with External Feedback Resistors
  • High-Efficiency, Low Supply Current Extends Battery Life
    • 94% Peak Efficiency at 7.4VSUP, 3.3VOUT (2520 Inductor)
    • 9μA ISUP (12VSUP, 1.8VOUT Internal Feedback Version)
    • Selectable Light-Load SKIP and Forced-PWM Modes
  • 1MHz or 550kHz Fixed-Frequency Switching
  • Hardware or Software Control
    • Enable Input and Power-OK Output Pins
    • Optional I2C Full Control Interface
  • Protection Features
    • Cycle-by-Cycle Inductor Peak Current Limit
    • Short-Circuit Hiccup Mode, UVLO, and Thermal Shutdown Protections
    • 1ms Default Soft-Start
  • Small Size
    • 1.85mm x 1.4mm (0.7mm max. height) WLP
    • 12-Bump, 0.4mm Pitch, 3 x 4 Array
MAX77533
14V Input, 1.5A High-Efficiency Buck Converter with 9μA ISUP
MAX77533: Simplified Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Open Tool

Software Development 1

SIMPLIS Models 1


Evaluation Kits

eval board
MAX77533B18EVKIT

Evaluation Kit for the MAX77533

Features and Benefits

  • Proven PCB Reference Design and Layout
  • Easy to Use
    • Simple Hardware Control: Jumpers and Test Points for EN, BIASEN, and POK
    • GUI Drives I2C Interface for Optional Software Control
    • Fully Assembled and Tested
  • USB to I2C Converter Allows for Easy Communication
    • Windows-Based Software GUI Controls Registers
    • Level Translator (MAX3395) Allows for Adjusting I2C Bus Voltage from 1.8V to 3.3V
  • On-Board Electronic Load Emulates System Loading
    • Steady-State, Transient, and Random Modes

Product Details

The MAX77533 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the MAX77533 synchronous step-down (buck) converter. The EV kit is a step-down voltage regulator circuit using MAX77533 that is capable of 3V to 14V input, 1.5A continuous load, and output voltage adjustable between 0.8V and 5V (internal feedback options) or 1.55V and 99% of the input voltage (external feedback option).

The EV kit features a dual-range electronic load that allows easy evaluation of loading use cases for the buck converter circuit. Steady-state, transient, or random load profiles can be programmed.

A USB-to-I2C translator circuit allows a Windows®-based PC to run a graphical user interface (GUI) for easy control of the MAX77533 registers as well as the on-board electronic load.

eval board
MAX77533B12EVKIT

Evaluation Kit for the MAX77533

Features and Benefits

  • Proven PCB Reference Design and Layout
  • Easy to Use
    • Simple Hardware Control: Jumpers and Test Points for EN, BIASEN, and POK
    • GUI Drives I2C Interface for Optional Software Control
    • Fully Assembled and Tested
  • USB to I2C Converter Allows for Easy Communication
    • Windows-Based Software GUI Controls Registers
    • Level Translator (MAX3395) Allows for Adjusting I2C Bus Voltage from 1.8V to 3.3V
  • On-Board Electronic Load Emulates System Loading
    • Steady-State, Transient, and Random Modes

Product Details

The MAX77533 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the MAX77533 synchronous step-down (buck) converter. The EV kit is a step-down voltage regulator circuit using MAX77533 that is capable of 3V to 14V input, 1.5A continuous load, and output voltage adjustable between 0.8V and 5V (internal feedback options) or 1.55V and 99% of the input voltage (external feedback option).

The EV kit features a dual-range electronic load that allows easy evaluation of loading use cases for the buck converter circuit. Steady-state, transient, or random load profiles can be programmed.

A USB-to-I2C translator circuit allows a Windows®-based PC to run a graphical user interface (GUI) for easy control of the MAX77533 registers as well as the on-board electronic load.

eval board
MAX77533B33EVKIT

Evaluation Kit for the MAX77533

Features and Benefits

  • Proven PCB Reference Design and Layout
  • Easy to Use
    • Simple Hardware Control: Jumpers and Test Points for EN, BIASEN, and POK
    • GUI Drives I2C Interface for Optional Software Control
    • Fully Assembled and Tested
  • USB to I2C Converter Allows for Easy Communication
    • Windows-Based Software GUI Controls Registers
    • Level Translator (MAX3395) Allows for Adjusting I2C Bus Voltage from 1.8V to 3.3V
  • On-Board Electronic Load Emulates System Loading
    • Steady-State, Transient, and Random Modes

Product Details

The MAX77533 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the MAX77533 synchronous step-down (buck) converter. The EV kit is a step-down voltage regulator circuit using MAX77533 that is capable of 3V to 14V input, 1.5A continuous load, and output voltage adjustable between 0.8V and 5V (internal feedback options) or 1.55V and 99% of the input voltage (external feedback option).

The EV kit features a dual-range electronic load that allows easy evaluation of loading use cases for the buck converter circuit. Steady-state, transient, or random load profiles can be programmed.

A USB-to-I2C translator circuit allows a Windows®-based PC to run a graphical user interface (GUI) for easy control of the MAX77533 registers as well as the on-board electronic load.

eval board
MAX77533AEVKIT

Evaluation Kit for the MAX77533

Features and Benefits

  • Proven PCB Reference Design and Layout
  • Easy to Use
    • Simple Hardware Control: Jumpers and Test Points for EN, BIASEN, and POK
    • GUI Drives I2C Interface for Optional Software Control
    • Fully Assembled and Tested
  • USB to I2C Converter Allows for Easy Communication
    • Windows-Based Software GUI Controls Registers
    • Level Translator (MAX3395) Allows for Adjusting I2C Bus Voltage from 1.8V to 3.3V
  • On-Board Electronic Load Emulates System Loading
    • Steady-State, Transient, and Random Modes

Product Details

The MAX77533 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the MAX77533 synchronous step-down (buck) converter. The EV kit is a step-down voltage regulator circuit using MAX77533 that is capable of 3V to 14V input, 1.5A continuous load, and output voltage adjustable between 0.8V and 5V (internal feedback options) or 1.55V and 99% of the input voltage (external feedback option).

The EV kit features a dual-range electronic load that allows easy evaluation of loading use cases for the buck converter circuit. Steady-state, transient, or random load profiles can be programmed.

A USB-to-I2C translator circuit allows a Windows®-based PC to run a graphical user interface (GUI) for easy control of the MAX77533 registers as well as the on-board electronic load.

MAX77533B18EVKIT
Evaluation Kit for the MAX77533
MAX77533AEVKIT, MAX77533B12EVKIT, MAX77533B18EVKIT, MAX77533B33EVKIT: Board Photo
MAX77533B12EVKIT
Evaluation Kit for the MAX77533
MAX77533AEVKIT, MAX77533B12EVKIT, MAX77533B18EVKIT, MAX77533B33EVKIT: Board Photo
MAX77533B33EVKIT
Evaluation Kit for the MAX77533
MAX77533AEVKIT, MAX77533B12EVKIT, MAX77533B18EVKIT, MAX77533B33EVKIT: Board Photo
MAX77533AEVKIT
Evaluation Kit for the MAX77533
MAX77533AEVKIT, MAX77533B12EVKIT, MAX77533B18EVKIT, MAX77533B33EVKIT: Board Photo

Latest Discussions

Recently Viewed