MAX77231

RECOMMENDED FOR NEW DESIGNS

2.75V to 4.8V Input, 10mA Output, 35µVRMS Ultra Low Noise and Ripple Boost Regulator

Compact boost with only 35µVRMS ripple and noise

Viewing:

Overview

  • Ultra-Small Solution Size (< 7mm2)
  • 35µVRMS (typ) Output Ripple/Noise
  • 11.2V/10mA Output
  • Output Factory Trimmable from 11.2V to 16.2V
  • 125µA No Load Supply Current Output on < 1µA Shutdown Supply Current
  • True Shutdown Load Disconnect
  • Selectable Active Discharge
  • 9-Bump, 1.238mm x 1.238mm x 0.35mm WLP
MAX77231
2.75V to 4.8V Input, 10mA Output, 35µVRMS Ultra Low Noise and Ripple Boost Regulator
max77231 typical application circuit MAX77231:Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Open Tool

SIMPLIS Models 1


Evaluation Kits

MAX77231EVKIT

Evaluation Kit for the MAX77231

Features and Benefits

  • Ultra-Small Solution Circuit Area (< 7mm2)
  • 35µVRMS Typical Output Ripple/Noise
  • 2.7V to 4.8V Input Range
  • 11.2V/10mA Output
  • Output Factory-Trimmable from 11.2V to 16.2V
  • 125µA No-Load Supply Current—Output On
  • < 1µA Shutdown Supply Current
  • True Shutdown Load Disconnect
  • Selectable Active Discharge
  • Proven PCB layout
  • Fully Assembled and Tested

Product Details

The MAX77231 evaluation kit (EV kit) is a fully assembled and tested PCB for evaluating the MAX77231 low-noise step-up DC-DC converter. It is optimized for boost applications requiring very low ripple/noise and small PCB space. The EV kit is set up to provide an 11.2V output from an input voltage ranging from 2.7V to 4.8V, and can deliver up to 10mA of current. The output ripple and noise are suppressed to 35µVRMS. Other output voltages up to 16.2V can be factory set. Jumpers are provided to help evaluate features of the MAX77231 IC.

Applications

  • Low-Noise Bias Supply
  • Sensor Bias Supply

MAX77231EVKIT
Evaluation Kit for the MAX77231

Latest Discussions

No discussions on MAX77231 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed