MAX7469

Obsolete

HDTV Continuously Variable Anti-Aliasing Filters

All Video Formats Supported and Optimization of Corner Frequency for Enhanced Video Quality and Noise Reduction

Viewing:

Overview

  • Continuously Variable Anti-Aliasing Filter
    • 5MHz to 34MHz in 256 Steps
  • Supports All Standard Video and Computer Input Formats
    • 480i, 480p, 720p, 1080i
    • QVGA, VGA, SVGA, XGA, SXGA, UXGA
    • Y Pb Pr, GsBR, RGBHV, Y/C, CVBS
  • Accepts Any Input Sync Format
    • Sync on Y, Sync on G, External Sync (Positive or Negative)
    • Sync on All Channels
  • Buffered Outputs Drive Standard 150Ω Video Load
    • 0dB (MAX7469)
    • +6dB (MAX7470)
  • DC- or AC-Coupled Outputs
  • Single +5V Analog and +3.3V Digital Supplies
  • 5mW Power-Down Mode
  • 20-Pin TQFN Lead-Free Package
MAX7469
HDTV Continuously Variable Anti-Aliasing Filters
MAX7469, MAX7470: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX7469 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed