MAX6847

Obsolete

Low-Power, Adjustable Battery Monitors with Hysteresis and Integrated µP Reset

Adjustable Single-/Dual-Output Battery Monitors with Hysteresis and µP Supervisor Circuits in SOT23

Viewing:

Overview

  • User-Adjustable Thresholds for Monitoring Single-Cell Li+ or Multicell Alkaline/NiCd/NiMH Applications
  • Single and Dual Low-Battery Output Options
  • Independent µP Reset with Manual Reset
  • Factory-Set Reset Thresholds for Monitoring 1.8V to 3.3V Systems
  • Available with 150ms (min) or 1.2s (min) VCC Reset Timeout Period Options
  • 150ms (min) Active-Low LBO Timeout Period
  • Immune to Short-Battery Voltage Transients
  • Low Current (2.5µA, typ at 3.6V)
  • -40°C to +85°C Operating Temperature Range
  • Small 8-Pin SOT23 Packages
MAX6847
Low-Power, Adjustable Battery Monitors with Hysteresis and Integrated µP Reset
MAX6846, MAX6847, MAX6848, MAX6849: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Monitors & Fuel Gauges 4
MAX6427 PRODUCTION Low-Power, Single/Dual-Level Battery Monitors with Hysteresis
MAX6438 Obsolete Low-Power, Single/Dual-Level Battery Monitors with Hysteresis
MAX6439 Obsolete Low-Power, Single-/Dual-Level Battery Monitors with Hysteresis and Integrated µP Reset
MAX6442 Low-Power, Single-/Dual-Level Battery Monitors with Hysteresis and Integrated µP Reset
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6847 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed