MAX6784

Obsolete

Low-Power, 1% Accurate, Dual-/Triple-/Quad-Level Battery Monitors in Small TDFN and TQFN Packages

Low-Power, 1% Accurate Monitors Allow Longer Battery Life

Viewing:

Overview

  • 1% Accurate Threshold Specified Over Full Temperature Range
  • Dual-/Triple-/Quad, Low-Battery Output Options
  • Low 5.7µA Battery Current
  • Open-Drain or Push-Pull Outputs
  • Fixed or Adjustable Hysteresis
  • Low Input Bias Current
  • Guaranteed Valid Low-Battery-Output Logic State Down to VBATT = 1.05V
  • Reverse-Battery Protection
  • Immune to Short Battery Transients
  • Fully Specified from -40°C to +85°C
  • Small TDFN and TQFN Packages
MAX6784
Low-Power, 1% Accurate, Dual-/Triple-/Quad-Level Battery Monitors in Small TDFN and TQFN Packages
MAX6782, MAX6783, MAX6784, MAX6785, MAX6786, MAX6787, MAX6788, MAX6789, MAX6790: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX6784 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed