MAX6453

Obsolete

µP Supervisors with Separate VCC Reset and Manual Reset Outputs

µP Supervisors with Separate VCC Reset and Manual Reset Outputs Simplify Set-Top Box Design

Viewing:

Overview

  • Precision Factory-Set Reset Thresholds From 1.6V to 4.6V
  • Adjustable Threshold to Monitor Voltages Down to 0.63V
  • Manual Reset Input with Extended Setup Period
  • Immune to Short Voltage Transients
  • Low 6µA Supply Current
  • Guaranteed Valid Reset Down to VCC = 1.0V
  • Active-Low RESET (Push-Pull or Open-Drain) Outputs
  • 140ms (min) Reset Timeout Period
  • Small SOT Package
MAX6453
µP Supervisors with Separate VCC Reset and Manual Reset Outputs
MAX6453, MAX6454, MAX6455, MAX6456: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Supervisory Circuits & Reset ICs 2
MAX6467 RECOMMENDED FOR NEW DESIGNS Microprocessor Supervisory Reset Circuits with Edge-Triggered, One-Shot Manual Reset
MAX6468 PRODUCTION Microprocessor Supervisory Reset Circuits with Edge-Triggered, One-Shot Manual Reset
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6453 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed