MAX614

Obsolete

Dual-Slot, PCMCIA Analog Power Controller

Internal VP-P Switches, Drives External VCC Switches

Viewing:

Overview

  • Logic Compatible with Industry-Standard PCMCIA Digital Controllers:
    • Intel 82365SL
    • Intel 82365SL DF
    • Vadem VG-365
    • Vadem VG-465
    • Vadem VG-468
    • Cirrus Logic CL-PD6710
    • Cirrus Logic CL-PD6720
  • 0V/VCC/+12V/High-Impedance VP-P Outputs
  • Internal 1.6Ω VP-P Power Switches
  • 10µA Quiescent Supply Current
  • Break-Before-Make Switching
  • VCC Switch Control
MAX614
Dual-Slot, PCMCIA Analog Power Controller
MAX613, MAX614: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 2
MAX1600 Obsolete Dual-Channel CardBus and PCMCIA VCC VPP Power Switching Networks
MAX1601 Obsolete Dual-Channel Cardbus and PCMCIA Power Switches with SMBus Serial Interface
Switching Regulators & Controllers 2
MAX1602 PRODUCTION Single-Channel CardBus and PCMCIA VCC/VPP Power-Switching Network
MAX613 Obsolete Dual-Slot, PCMCIA Analog Power Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX614 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed