MAX613
ObsoleteDual-Slot, PCMCIA Analog Power Controller
Internal VP-P Switches, Drives External VCC Switches
Overview
- Logic Compatible with Industry-Standard PCMCIA Digital Controllers:
- Intel 82365SL
- Intel 82365SL DF
- Vadem VG-365
- Vadem VG-465
- Vadem VG-468
- Cirrus Logic CL-PD6710
- Cirrus Logic CL-PD6720
- 0V/VCC/+12V/High-Impedance VP-P Outputs
- Internal 1.6Ω VP-P Power Switches
- 10µA Quiescent Supply Current
- Break-Before-Make Switching
- VCC Switch Control
The MAX613/MAX614 contain switches for the VP-P supply-voltage lines for Personal Computer Memory Card International Association (PCMCIA) Release 2.0 card slots. These ICs also contain level-translator outputs to switch the PCMCIA card VCC.
The MAX613 allows digital control of two separate VP-P lines that can be switched between 0V, VCC, +12V, and high impedance. It also includes level shifters that allow the control of N-channel power MOSFETs for connecting and disconnecting the slot VCC supply voltage.
The MAX614 controls a single VP-P supply-voltage line and includes one level shifter in an 8-pin package.
Applications
- Bar-Code Scanners
- Digital Still Cameras
- Handy Terminals
- Notebook and Palmtop Computers
- Personal Organizers
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 2 | ||
| MAX1600 | Obsolete | Dual-Channel CardBus and PCMCIA VCC VPP Power Switching Networks |
| MAX1601 | Obsolete | Dual-Channel Cardbus and PCMCIA Power Switches with SMBus Serial Interface |
| Switching Regulators & Controllers 1 | ||
| MAX1602 | PRODUCTION | Single-Channel CardBus and PCMCIA VCC/VPP Power-Switching Network |
Latest Discussions
No discussions on MAX613 yet. Have something to say?
Start a Discussion on EngineerZone®