Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX6006B
PRODUCTION1µA SOT23 Precision Shunt Voltage Reference
SOT23 Voltage Reference Draws Only 1µA!
- Part Models
- 4
- 1ku List Price
- Starting From $0.71
Overview
- Ultra-Low Operating Current: Guaranteed < 1µA
- Small 3-Pin SOT23 Package
- Initial Voltage Accuracy: 0.2%
- Temperature Coefficient: 30ppm/°C max
- Temperature Range: -40°C to +85°C
- Factory-Trimmed Output Voltages: +1.25V, +2.048V, +2.5V, +3.0V
- Wide Operating Range: 1µA to 2mA
- AEC-Q100 (MAX6008AEUR/V+ Only)
Applications
- A/D and D/A Converters
- Battery-Powered Applications
- Portable Meters
- Precision Regulators
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6006BESA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX6006BESA+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX6006BEUR+ | SOT_23 | ||
| MAX6006BEUR+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX6006BESA+ | PRODUCTION | |
| MAX6006BESA+T | PRODUCTION | |
|
Jan 30, 2018 - 1722F ASSEMBLY |
||
| MAX6006BESA+ | PRODUCTION | |
| MAX6006BESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX6006BESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6006BEUR+ | PRODUCTION | |
| MAX6006BEUR+T | PRODUCTION | |
|
Sep 18, 2014 - 1370_ERRATA ASSEMBLY |
||
| MAX6006BEUR+ | PRODUCTION | |
| MAX6006BEUR+T | PRODUCTION | |
|
Feb 5, 2015 - 1370_CANCELLATION ASSEMBLY |
||
| MAX6006BEUR+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Voltage References 6 | ||
| MAX6001 | PRODUCTION | Low-Cost, Low-Power, Low-Dropout, SOT23-3 Voltage References |
| MAX6002 | PRODUCTION | Low-Cost, Low-Power, Low-Dropout, SOT23-3 Voltage References |
| MAX6003 | PRODUCTION | Low-Cost, Low-Power, Low-Dropout, SOT23-3 Voltage References |
| MAX6101 | PRODUCTION | Low-Cost, Micropower, Low-Dropout, High-Output-Current, SOT23 Voltage References |
| MAX6102 | PRODUCTION | Low-Cost, Micropower, Low-Dropout, High-Output-Current, SOT23 Voltage References |
| MAX6103 | PRODUCTION | Low-Cost, Micropower, Low-Dropout, High-Output-Current, SOT23 Voltage References |
Latest Discussions
No discussions on MAX6006B yet. Have something to say?
Start a Discussion on EngineerZone®