MAX5982C

NOT RECOMMENDED FOR NEW DESIGNS

IEEE 802.3af/at-Compliant, Powered Device Interface Controllers with Integrated 70W High-Power MOSFET

70W, PoE Powered Device Interface Controllers with Integrated MOSFET

Viewing:

Overview

  • Sleep Mode and Ultra-Low Power Sleep (MAX5982A/MAX5982B)
  • IEEE 802.3af/at Compliant
  • 2-Event Classification or an External Wall Adapter Indicator Output
  • Simplified Wall Adapter Interface
  • PoE Classification 0–5
  • 100V Input Absolute Maximum Rating
  • Inrush Current Limit of 182mA Maximum
  • Current Limit During Normal Operation Between 1700mA and 2100mA
  • Current Limit and Foldback
  • Legacy UVLO at 36V
  • LED Driver with Programmable LED Current (MAX5982A/MAX5982B)
  • Overtemperature Protection
  • Thermally Enhanced, 5mm x 5mm, 16-Pin TQFN
MAX5982C
IEEE 802.3af/at-Compliant, Powered Device Interface Controllers with Integrated 70W High-Power MOSFET
MAX5982C Simplified Block Diagram MAX5982A/MAX5982B/MAX598C Circuit Diagram MAX5982C Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5982C yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed