MAX5953

Obsolete

IEEE 802.3af PD Interface and PWM Controllers with Integrated Power MOSFETs

Viewing:

Overview

  • Powered Device Interface
    • Fully Integrated IEEE 802.3af-Compliant PD Interface
    • PD Detection and Programmable Classification Signatures
    • Less than 10µA Leakage Current Offset During Detection
    • Integrated MOSFET for Isolation and Inrush Current Limiting
    • Gate Output Allows External Control of the Internal Isolation MOSFET
    • Programmable Inrush Current Control
    • Programmable Undervoltage Lockout (MAX5953A/MAX5953C)
  • DC-DC Converter
    • Clamped, Two-Switch Power IC for High Efficiency
    • Integrated High-Voltage 0.4Ω Power MOSFETs Up to 15W Output Power
    • Bias Voltage Regulator with Automatic High-Voltage Supply Turn-Off
    • 11V to 76V Wide Input Voltage Range
    • Feed-Forward Voltage-Mode Control for Fast Input Transient Rejection
    • Programmable Undervoltage Lockout
    • Overtemperature Shutdown
    • Indefinite Short-Circuit Protection with Programmable Fault Integration
    • Integrated Look-Ahead Signal for Secondary-Side Synchronous Rectification
    • > 90% Efficiency with Synchronous Rectification
    • Up to 500kHz Switching Frequency
  • High-Power (2.22W), 7mm x 7mm Thermally Enhanced Lead-Free Thin QFN Package
MAX5953
IEEE 802.3af PD Interface and PWM Controllers with Integrated Power MOSFETs
MAX5953A, MAX5953B, MAX5953C, MAX5953D: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5953 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed