MAX5942A

RECOMMENDED FOR NEW DESIGNS

IEEE 802.3af Power-Over-Ethernet Interface/PWM Controller for Power Devices

Viewing:

Overview

  • Powered Device Interface
    • Fully Integrated IEEE 802.3af-Compliant PD Interface
    • PD Detection and Programmable Classification Signatures
    • Less than 10µA Leakage Current Offset During Detection
    • Integrated MOSFET for Isolation and Inrush Current Limiting
    • Gate Output Allows External Control of the Internal Isolation FET
    • Programmable Inrush Current Control/ULVO
    • PGOOD/Active-Low PGOOD Outputs Enable PWM Controller
  • PWM Controller
    • Wide Input Range: 18V to 67V
    • Isolated (Without Optocoupler) or Nonisolated Power Supply
    • Current-Mode Control
    • Leading-Edge Blanking
    • Internally Trimmed 275kHz ±10% Oscillator
    • Soft-Start
MAX5942A
IEEE 802.3af Power-Over-Ethernet Interface/PWM Controller for Power Devices
MAX5942A, MAX5942B: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX5942A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed