MAX5090C

PRODUCTION

2A, 76V, High-Efficiency MAXPower Step-Down DC-DC Converters

Designed to Withstand Harsh Automotive Environments

Viewing:

Overview

  • Wide Input Voltage Range: 6.5V to 76V
  • Fixed (3.3V, 5V) and Adjustable (1.265V to 11V) Output-Voltage Versions
  • 2A Output Current
  • Efficiency Up to 92%
  • Internal 0.26Ω High-Side DMOS FET
  • 310µA Quiescent Current at No Load
  • 19µA Shutdown Current
  • Internal Frequency Compensation
  • Fixed 127kHz Switching Frequency
  • External Frequency Synchronization
  • Thermal Shutdown and Short-Circuit Current Limit
  • -40°C to +125°C Automotive Temperature Range
  • 16-Pin (5mm x 5mm) Thin QFN Package
  • Capable of dissipating 2.67W at +70°C
MAX5090C
2A, 76V, High-Efficiency MAXPower Step-Down DC-DC Converters
MAX5090, MAX5090A, MAX5090B, MAX5090C: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 3
MAX5033 PRODUCTION 500mA, 76V, High-Efficiency, MAXPower Step-Down DC-DC Converter
MAX5080 PRODUCTION 1A, 40V, MAXPower Step-Down DC-DC Converters
MAX5082 PRODUCTION 1.5A, 40V, MAXPower Step-Down DC-DC Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5090C yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed