MAX4915B

PRODUCTION

100mA/200mA/300mA Current-Limit Switches with Low Shutdown Reverse Current

Multiple Current-Limit Values (100mA/200mA/300mA) and Low Reverse Leakage Current in Shutdown Mode

Viewing:

Overview

  • Guaranteed Current Limit: 100mA, 200mA, 300mA
  • Thermal-Shutdown Protection
  • Reverse Current Protection
  • 0.2Ω On-Resistance
  • 14ms Guaranteed Blanking Time
  • Active-Low FLAG Function
  • 80µA Supply Current
  • 8µA Latchoff Current (MAX4914B/MAX4915B/MAX4917B)
  • Autoretry (MAX4915A/MAX4917A)
  • 0.01µA Shutdown Current
  • 2.3V to 5.5V Supply Range
  • Undervoltage Lockout
  • Fast Current-Limit Response Time (5µs)
  • Low (0.1µA typ) Reverse Shutdown Current
  • Tiny 6-Pin µDFN (2mm x 2mm) and 5-Pin SOT23 Packages
MAX4915B
100mA/200mA/300mA Current-Limit Switches with Low Shutdown Reverse Current
MAX4914B, MAX4915A, MAX4915B, MAX4917A, MAX4917B: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 6
MAX4789 PRODUCTION 200mA/250mA/300mA Current-Limit Switches
MAX4790 PRODUCTION 200mA/250mA/300mA Current-Limit Switches
MAX4791 PRODUCTION 200mA/250mA/300mA Current-Limit Switches
MAX4792 Obsolete 200mA/250mA/300mA Current-Limit Switches
MAX4793 PRODUCTION 200mA/250mA/300mA Current-Limit Switches
MAX4794 PRODUCTION 200mA/250mA/300mA Current-Limit Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4915B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed