MAX4835

PRODUCTION

250mA LDO Linear Regulators with Current-Limiting Switch

Viewing:

Overview

  • Guaranteed Minimum 250mA Load Current
  • Accurate Current Limit
  • Preset Output Voltages: 1.8V/2.5V/2.8V/3.0V/3.3V
  • 2.5V to 5.5V Supply Voltage Range
  • Adjustable Soft-Start
  • Low Dropout Voltage
  • Thermal Shutdown
  • Reverse-Current Protection
  • Shutdown Output Discharge (MAX4835)
  • Low 90µA Supply Current
  • Ultra-Low 0.1µA Shutdown Current
  • Active-Low FLAG and Latch Off (MAX4834) or Active-Low RESET (MAX4835)
  • Tiny SOT23 and TDFN (3mm x 3mm) Packages
MAX4835
250mA LDO Linear Regulators with Current-Limiting Switch
MAX4834, MAX4835: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
MAX4836 PRODUCTION 500mA LDO Linear Regulators with Current-Limiting Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4835 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed