MAX4772

Obsolete

200mA/500mA Selectable Current-Limit Switches

Viewing:

Overview

  • Guaranteed Current Limit: 200mA or 500mA
  • Thermal-Shutdown Protection
  • Reverse-Current Protection
  • 0.2Ω On-Resistance (SEL = High)
  • 14ms Guaranteed Blanking Time
  • Active-Low FLAG Function
  • Autoretry (MAX4773)
  • 80µA Supply Current
  • 6µA Latch-Off Current (MAX4772)
  • 0.01µA Shutdown Current
  • 2.0V to 4.5V Supply Range
  • Fast Current-Limit Response Time
  • Tiny SOT23 and TDFN Packages
  • UL Certification Pending
MAX4772
200mA/500mA Selectable Current-Limit Switches
MAX4772, MAX4773: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 2
MAX4785 PRODUCTION 50mA/100mA Current-Limit Switches
MAX4789 PRODUCTION 200mA/250mA/300mA Current-Limit Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4772 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed