MAX4467

PRODUCTION

Low-Cost, Micropower, SC70/SOT23-8, Microphone Preamplifiers with Complete Shutdown

Viewing:

Overview

  • +2.4V to +5.5V Supply Voltage Operation
  • Versions with 5nA Complete Shutdown Available (MAX4467/MAX4468)
  • Excellent Power-Supply Rejection Ratio: 112dB
  • Excellent Common-Mode Rejection Ratio: 126dB
  • High AVOL: 125dB (RL = 100kΩ)
  • Rail-to-Rail Outputs
  • Low 24µA Quiescent Supply Current
  • Gain Bandwidth Product:
    • 200kHz (MAX4465/MAX4467/MAX4469)
    • 600kHz AV ≥ 5 (MAX4466/MAX4468)
  • Available in Space-Saving Packages
    • 5-Pin SC70 (MAX4465/MAX4466)
    • 8-Pin SOT23 (MAX4467/MAX4468/MAX4469)
MAX4467
Low-Cost, Micropower, SC70/SOT23-8, Microphone Preamplifiers with Complete Shutdown
MAX4465, MAX4466, MAX4467, MAX4468, MAX4469: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed