MAX44004

Obsolete

Digital Ambient Light Sensor

Reduces Time-to-Market and Provides Flexibility

Viewing:

Overview

  • Consumes Low Power
    • 5µA Supply Current
    • Interrupt Pin Delivers Efficient Communication
  • High Sensitivity
    • 0.03 Lux Sensitivity
  • Easy to Design
    • 1.7V to 3.6V Supply Voltage
    • Tight Part-to-Part Variation
  • Reliable Light Sensing
    • Perfect Rejection of 50Hz/60Hz Noise
    • Adjustable Visible and Infrared Sensor Gain
  • Tiny, 2mm x 2mm x 0.6mm OTDFN Package
  • -40°C to +105°C Temperature Range
MAX44004
Digital Ambient Light Sensor
MAX44004: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX44004 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed