MAX42408

RECOMMENDED FOR NEW DESIGNS

36V, 8A/10A Fully Integrated Buck Converter with 20μA Quiescent Current and Dual-Phase Capability

Viewing:

Overview

  • High-Power DC/DC Converter in Small Solution Size
    • Operating VIN range of 4.5V to 36V
    • Synchronous DC-DC Converter with Integrated FETs
    • 8A/10A Maximum Output Current
    • 400kHz and 1.5MHz Fixed Frequency Options
    • Fixed Soft-Start Time
      • 2.5ms for 400kHz
      • 3.5ms for 1.5MHz
    • 36ns Minimum On-Time
    • Programmable Output Voltage
      • 0.8V to 10V for 400kHz
      • 0.8V to 6V for 1.5MHz
    • Symmetric and Balanced SUP and PGND Pinout Placement for Better EMI Performance
    • Thermally-Enhanced 3.5mm x 3.75mm, 17-Pin FC2QFN Package
  • High Efficiency at All Load Ranges
    • 20μA Quiescent Current in Skip Mode
    • Up to 95.6% Eff. at 12VIN/3.3VOUT/400kHz
    • Up to 93.9% Eff. at 12VIN/3.3VOUT/1.5MHz
  • Dual-Phase Operation up to 20A Load Capability
    • Frequency Synchronization Input/Output
    • 180º Out-of-Phase Between Controller and Target
    • Dynamic Current Sharing
  • Forced PWM and Skip-Mode Operation
  • 99% Duty Cycle Operation with Low Dropout Voltage
  • Power Good Indicator
  • Overtemperature and Short-Circuit Protection
  • -40°C to +125°C Temperature Range
  • Scalable Power Solution
  • Footprint Compatible with MAX42405/MAX42406
MAX42408
36V, 8A/10A Fully Integrated Buck Converter with 20μA Quiescent Current and Dual-Phase Capability
MAX42408-MAX42410 Single Phase Operation (1-5MHz) MAX42408-MAX42410 Single Phase Operation (400kHz) MAX42408-MAX42410 Dual Phase Operation (1-5MHz) MAX42408-MAX42410 Simplified Block Diagram MAX42408-MAX42410 Pin Configuration MAX42408 Chip Image
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX42408A
  • MAX42408B

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
MAX42410EVKIT

Evaluation Kit for MAX42408/MAX24210

Features and Benefits

  • Input Supply Range from 4.5V to 36V
  • Adjustable output voltage from 0.8V to 6V (1.5MHz)
  • Delivers Up to 8A/10A
  • Frequency-Synchronization Input
  • Enable Input
  • Voltage Monitoring PGOOD Output Available
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX42410 evaluation kit (EV kit) provide a proven design to evaluate the MAX42410 synchronous buck converter with 10μA quiescent current. The EV kit comes with a MAX42410AFOB+ (1.5MHz) installed, as well as various test points and jumpers for evaluation. The EV kit output voltage is variable and is set to 3.3V. It can be easily configured to 0.8V to 6V (1.5MHz) or up to 10V (400kHz) with minimum component changes. The EV kit is designed to deliver up to 10A with input voltage 4.5V to 36V. The output voltage quality can be monitored by observing the PGOOD signal.

MAX42410EVKIT
Evaluation Kit for MAX42408/MAX24210
MAX42410EVKIT Board Photo Angle View MAX42410EVKIT Board Photo Top View MAX42410EVKIT Board Photo Bottom View

Latest Discussions

Recently Viewed