MAX4063

PRODUCTION

Differential Microphone Preamplifier with Internal Bias and Complete Shutdown

Viewing:

Overview

  • 2.4V to 5.5V Single-Supply Operation
  • Differential Inputs and Outputs
  • Adjustable Gain
  • High 95dB PSRR
  • High 79dB CMRR
  • Low-Noise, Integrated Microphone Bias
  • 750µA Supply Current
  • 0.3µA Shutdown Current
  • ±4kV ESD Protection (AUX_IN)
  • THD+N: 0.05% at 1kHz
  • Available in Space-Saving Packages
    • 14-Pin TSSOP
    • 16-Pin TQFN (4mm x 4mm x 0.8mm)
MAX4063
Differential Microphone Preamplifier with Internal Bias and Complete Shutdown
MAX4063: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX4063EVKIT

Evaluation Kit for the MAX4063

Features and Benefits

  • 2.4V to 5.5V Single-Supply Operation
  • High 95dB PSRR
  • Low-Noise Integrated Microphone Bias
  • Single-Ended and Differential Inputs
  • Differential Output
  • Externally Adjustable Gain
  • 0.3µA Shutdown Current
  • Small 14-Pin TSSOP Package
  • Fully Assembled and Tested

Product Details

The MAX4063 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX4063 low-noise microphone amplifier IC designed for a single 2.4V to 5.5V application. The MAX4063 IC contains two microphone amplifiers. The main amplifier is typically used to sense an internal (built-in) system microphone, and an auxiliary amplifier that can be used to sense an external (plug-in) microphone. The differential and single-ended gains of the amplifiers are adjustable with jumpers and resistors. The differential output allows the EV kit to drive a load at up to 6VP-P. The EV kit also features low quiescent current and a shutdown control to minimize power consumption.

The EV kit demonstrates how the MAX4063 can provide a complete microphone solution for a notebook PC. The MAX4063 is available in 14-pin TSSOP and 16-pin QFN (4mm x 4mm x 0.8mm) packages.

Applications

  • Notebook Audio Systems
  • PDA Audio Systems
  • Signal Conditioning
  • Tablet PCs

MAX4063EVKIT
Evaluation Kit for the MAX4063

Latest Discussions

Recently Viewed