MAX3882A

Obsolete

2.488Gbps 1:4 Demultiplexer with Clock and Data Recovery and Limiting Amplifier

Low-Power 3V, 2.5Gbps/2.7Gbps 1:4 Deserializer with Clock Recovery

Viewing:

Overview

  • No Reference Clock Required for Data Acquisition
  • Serial Input Rate: 2.488Gbps
  • Fully Integrated Clock and Data Recovery with Limiting Amplifier and 1:4 Demultiplexer
  • Parallel Output Rate: 622Mbps
  • Differential Input Range: 10mVP-P to 1.6VP-P without Threshold Adjust
  • Differential Input Range: 50mVP-P to 600mVP-P with Threshold Adjust
  • 0.65UI High-Frequency Jitter Tolerance
  • Loss-of-Lock (Active-Low LOL) Indicator
  • Wide Input Threshold Adjust Range: ±170mV
  • Maintain Valid Clock Output in Absence of Data Transitions
  • System Loopback Input Available for System Diagnostic Testing
  • Operating Temperature Range -40°C to +85°C
  • Low Power Dissipation: 610mW at +3.3V
MAX3882A
2.488Gbps 1:4 Demultiplexer with Clock and Data Recovery and Limiting Amplifier
MAX3882A: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 3
MAX3892 Obsolete +3.3V, 2.5Gbps/2.7Gbps, SDH/SONET 4:1 Serializer with Clock Synthesis
MAX3880 Obsolete +3.3V, 2.488Gbps, SDH/SONET 1:16 Deserializer with Clock Recovery
MAX3890 Obsolete +3.3V, 2.5Gbps, SDH/SONET 16:1 Serializer with Clock Synthesis and LVDS Inputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3882A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed