MAX3672

Obsolete

Low-Jitter 155MHz/622MHz Clock Generator

Viewing:

Overview

  • Single +3.3V or +5.0V Supply
  • Power Dissipation: 150mW at +3.3V Supply
  • External VCO Center Frequencies (fVCO): 155MHz to 700MHz
  • Reference Clock Frequencies: fVCO, fVCO/2, fVCO/4, fVCO/8, fVCO/32
  • Main Clock Output Frequency: fVCO
  • Optional Output Clock Frequencies: fVCO, fVCO/2, fVCO/4, fVCO/8
  • Low Intrinsic Jitter: <0.4psRMS
  • Loss-of-Lock Indicator
  • PECL Clock Output Interface
MAX3672
Low-Jitter 155MHz/622MHz Clock Generator
MAX3672: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX3672 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed