Products
MAX3668
Obsolete+3.3V, 622Mbps SDH/SONET Laser Driver with Automatic Power Control
Lowest-Power 622Mbps Laser Driver
Viewing:
Overview
- Single +3.3V or +5.0V Operation
- 38mA Supply Current at +3.3V
- Programmable Modulation Current from 5mA to 75mA
- Programmable Bias Current from 1mA to 80mA
- Rise/Fall Time < 200ps
- Automatic Average Power Control with Failure Monitor
- Complies with ANSI, ITU, and Bellcore SONET/SDH Specifications
- Enable Control
The MAX3668 is a complete, +3.3V laser driver with automatic power control (APC) circuitry for SDH/SONET applications up to 622Mbps. It accepts differential PECL inputs, provides bias and modulation currents, and operates over a temperature range of -40°C to +85°C.
An APC feedback loop is incorporated to maintain a constant average optical power over temperature and lifetime. The wide modulation current range of 5mA to 75mA and bias current of 1mA to 80mA are easy to program, making this product ideal for use in various SDH/SONET applications.
The MAX3668 also provides enable control and a failure-monitor output to indicate when the APC loop is unable to maintain the average optical power. The MAX3668 is available in a 5mm 32-pin TQFP package as well as in dice.
Applications
- 622Mbps SDH/SONET Access Nodes
- Laser Driver Transmitters
- Section Regenerators
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 2 | ||
| MAX3669 | NOT RECOMMENDED FOR NEW DESIGNS | +3.3V, 622Mbps SDH/SONET Laser Driver with Current Monitors and APC |
| MAX3690 | Obsolete | +3.3V, 622Mbps SDH/SONET 8:1 Serializer with Clock Synthesis and TTL Inputs |
| Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 1 | ||
| MAX3693 | Obsolete | +3.3V, 622Mbps SDH/SONET 4:1 Serializer with Clock Synthesis and LVDS Inputs |
Latest Discussions
No discussions on MAX3668 yet. Have something to say?
Start a Discussion on EngineerZone®