MAX3693

Obsolete

+3.3V, 622Mbps SDH/SONET 4:1 Serializer with Clock Synthesis and LVDS Inputs

Low-Power 622Mbps Mux

Viewing:

Overview

  • Single +3.3V Supply
  • 155Mbps (4-bit-wide) Parallel to 622Mbps Serial Conversion
  • Clock Synthesis for 622Mbps
  • 215mW Power
  • Multiple Clock Reference Frequencies (155.52MHz, 77.76MHz, 51.84MHz, 38.88MHz)
  • LVDS Parallel Clock and Data Inputs
  • Differential 3.3V PECL Serial-Data Output
MAX3693
+3.3V, 622Mbps SDH/SONET 4:1 Serializer with Clock Synthesis and LVDS Inputs
MAX3693: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
MAX3669 NOT RECOMMENDED FOR NEW DESIGNS +3.3V, 622Mbps SDH/SONET Laser Driver with Current Monitors and APC
Interface Transmitters 1
MAX3668 Obsolete +3.3V, 622Mbps SDH/SONET Laser Driver with Automatic Power Control
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3693 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed