MAX3690

Obsolete

+3.3V, 622Mbps SDH/SONET 8:1 Serializer with Clock Synthesis and TTL Inputs

Low-Power 622Mbps Mux

Viewing:

Overview

  • Selectable Reference Clock Frequency:   77.76MHz, 51.84MHz, or 38.88MHz
  • Single +3.3V Supply
  • 77Mbps (8-bit) Parallel to 622Mbps Serial Conversion
  • Clock Synthesis for 622Mbps Serial Data
  • 200mW Power
  • TTL Parallel Clock and Data Inputs
  • Differential 3.3V PECL Serial-Data Output
MAX3690
+3.3V, 622Mbps SDH/SONET 8:1 Serializer with Clock Synthesis and TTL Inputs
MAX3690: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
MAX3669 NOT RECOMMENDED FOR NEW DESIGNS +3.3V, 622Mbps SDH/SONET Laser Driver with Current Monitors and APC
Interface Transmitters 1
MAX3668 Obsolete +3.3V, 622Mbps SDH/SONET Laser Driver with Automatic Power Control
Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 1
MAX3693 Obsolete +3.3V, 622Mbps SDH/SONET 4:1 Serializer with Clock Synthesis and LVDS Inputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX3690 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed