MAX3466

PRODUCTION

+5V, Fail-Safe, 40Mbps, PROFIBUS RS-485/RS-422 Transceivers

5V, Fail-Safe, 40Mbps PROFIBUS RS-485/RS-422 Transceivers

Viewing:

Overview

  • Recommended for PROFIBUS Applications
  • Up to 40Mbps Data Rate
  • 15ns Transmitter Propagation Delay
  • 20ns Receiver Propagation Delay
  • 2ns Transmitter and Receiver Skew
  • High Differential Driver Output Level (2.1V on 54Ω)
  • Hot-Swap Versions
  • 1µA Shutdown Supply Current
  • Low Supply Current Requirements (2.5mA, typ)
  • Allow Up to 128 Transceivers on the Bus
  • True Fail-Safe Receiver while Maintaining EIA/TIA-485 Compatibility
  • Designed for Multipoint Transmissions on Long or Noisy Bus Lines
  • Full-Duplex and Half-Duplex Versions Available
  • Phase Controls to Correct for Twisted-Pair Reversal for 14-Pin Versions
  • Current-Limiting and Thermal Shutdown for Driver Overload Protection
MAX3466
+5V, Fail-Safe, 40Mbps, PROFIBUS RS-485/RS-422 Transceivers
MAX3465, MAX3466, MAX3467, MAX3468, MAX3469: Pin Configurations and Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 3
MAX3460 PRODUCTION +5V, Fail-Safe, 20Mbps, PROFIBUS RS-485/RS-422 Transceivers
MAX3461 PRODUCTION +5V, Fail-Safe, 20Mbps, PROFIBUS RS-485/RS-422 Transceivers
MAX3462 PRODUCTION +5V, Fail-Safe, 20Mbps, PROFIBUS RS-485/RS-422 Transceivers
Supervisory Circuits & Reset ICs 2
MAX6463 PRODUCTION Ultra-Low-Power Voltage Detectors and µP Supervisory Circuits
MAX6464 PRODUCTION Ultra-Low-Power Voltage Detectors and µP Supervisory Circuits
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed