MAX31914
PRODUCTIONUltra-Low Power Industrial, Octal, Digital Input Translator
Industry's Lowest Power Octal Industrial Digital Input Translator/Terminator
- Part Models
- 2
- 1ku List Price
- Starting From $4.22
Overview
- Flexible Supply Options Enables Usage in 24V, 12V,
and 5V Supplied Systems
- 7V to 36V Wide Operating Field-Supply Range
- Device Can Be Optionally Powered from the Logic-Side Using a 5V Supply
- Low Power and Low Heat Dissipation
- Very Low Quiescent Current
- Extremely Accurate and Stable Input Current Limiters
- Special Ultra-Low-Power Operating Mode with Switched Current Limiters
- Configurability Enables a Wide Range of Standard
and Custom Applications
- Configurable Inputs for IEC 61131-2 Input Types 1, 2, and 3 or for Standard CMOS Logic Levels
- 0.5mA to 6mA Configurable Input Current Limiting
- Selectable Input Filtering and Debounce: 0, 25μs, 0.75ms, and 3ms Settings
- High Integration Reduces BOM Count and Board
Space
- 8 High-Voltage Input Channels (36V Max)
- 8 CMOS Logic Outputs for High-Speed Simultaneous Transfer of All Input States to the Controller
- On-Chip 5V Regulator
- On-Chip Overtemperature Indicator
- On-Chip Field-Supply Voltage Monitor
- High HBM ESD Immunity on all Field Input Pins (15kV HBM)
For new designs, please refer to MAX22195 ›
The MAX31914 translates and conditions the 24V digital output of sensors and switches used in industrial, process, and building automation to 5V CMOS-compatible signals required by microcontrollers. It provides the frontend interface circuit of a programmable logic controller (PLC) digital input module. The signal voltage translation is performed in conjunction with input current limiting and lowpass filtering. Input current limiting allows a significant reduction in power consumed from the field-supply voltage, as compared to traditional discrete resistor-divider implementations. To achieve the lowest in-class power dissipation, the IC uses patent-pending circuit techniques to achieve further reduction of power dissipation beyond what is possible by input current limiting alone. This special low-power operating mode is automatically activated when on-chip lowpass filtering is selected. Selectable on-chip lowpass filters allow flexible debouncing and filtering of sensor inputs based on the application. When no filtering is selected, the IC is capable of detecting pulses as short as 0.75μs at its field inputs. All 8 input channels are translated to CMOS logic levels and presented in parallel on the eight output pins for direct or galvanically isolated interface with a controller ASIC or micro. The on-chip 5V voltage regulator can be used to power external optocouplers, digital isolators, or other external 5V circuitry. For low-cost applications, Maxim Integrated offers a pin compatible version of this device, the MAX31915, which does not include the current-switching circuitry included in the MAX31914.Applications
- Digital Input Modules for Programmable Logic Controllers (PLCs)
- Industrial Automation, Building Automation
- Process Automation
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX31914AUI+ | Thin Shrink Small-Outline Package, Exposed Pad | ||
| MAX31914AUI+T | Thin Shrink Small-Outline Package, Exposed Pad |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 11, 2018 - 1805 DESIGN |
||
| MAX31914AUI+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital & Analog I/O 5 | ||
| MAX31915 | PRODUCTION | Industrial, Octal, Digital Input Translator |
| MAX31913 | PRODUCTION | Industrial, Octal, Digital Input Translator/Serializer |
| MAX31912 | PRODUCTION | Ultra-Low Power Industrial, Octal, Digital Input Translator/Serializer |
| MAX31910 | PRODUCTION | Ultra-Low Power Industrial, Octal, Digital Input Translator/Serializer |
| MAX31911 | PRODUCTION | Industrial, Octal, Digital Input Translator/Serializer |