MAX31912

PRODUCTION

Ultra-Low Power Industrial, Octal, Digital Input Translator/Serializer

Industry's Lowest Power Industrial Digital Input Serializer

Viewing:

Overview

  • Ultra-Low Power and Heat Dissipation
    • Low Quiescent Current (1.6mA, typ)
    • Highly Accurate and Stable Input Current Limiters, Adjustable from 0.5mA to 6mA
    • Special (Patent-Pending) Ultra-Low-Power Mode with Switched Current Limiters
    • Energy-Less Field-Side LED Drivers
  • High Integration Reduces BOM Count, Board Size, and System Cost
    • 8 High-Voltage Input Channels (36V max)
    • On-Chip 8-1 Serialization with SPI Interface,
    • On-Chip 5V Regulator
    • On-Chip Overtemperature Indicator
    • Dual On-Chip Field Supply Voltage Monitors
    • Integrated Debounce Filters, Selectable from 0 to 3ms
  • Robust Features and Performance for Industrial Environments
    • Multibit CRC Code Generation and Transmission for Error Detection and More Reliable Data Transmission
    • High ESD Immunity on All Field Input Pins
  • Accepts Industry standard input types
    • Configurable for IEC 61131-2 Input Types 1, 2, and 3
  • Flexible Power Supply Capability Enables Usage in 5V, 12V, 24V, and Higher Voltage Systems
    • Wide Operating Field Supply Range of 7V to 36V
    • Can Be Powered from the Logic-Side Using a 5V Supply
MAX31912
Ultra-Low Power Industrial, Octal, Digital Input Translator/Serializer
MAX31912: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Latest Discussions

Recently Viewed